Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-6100-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6100-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6100-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6100-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

ZK2000-6100-6xxx | Sensor cable, PUR, 4 x 0.5 mm², torsion resistant

M12, plug, straight, male, 4-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Cross-section4 x 0.5 mm² (AWG20)
Usecapable of torsion and drag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.0 mm ± 0.2 mm ("0.23622 ± 0.0079")
Min. bending radius, moved7.5 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A149.00 mm
A214.50 mm
Ordering informationLength
ZK2000-6100-60202.00 m
ZK2000-6100-60505.00 m
ZK2000-6100-610010.00 m
ZK2000-6100-640040.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use