DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-5354-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5354-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5354-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5354-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2000-5354-0xxx | Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

M12, plug, angled, male, 5-pin, A-coded – M12, socket, angled, female, 5-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Jacket colorblack
A135.00 mm
A232.00 mm
B135.00 mm
B226.80 mm
Ordering informationLength
ZK2000-5354-00101.00 m
ZK2000-5354-00303.00 m
ZK2000-5354-00505.00 m
ZK2000-5354-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use