M12, socket, straight, female, 5-pin, A‑coded – open end, 5-wire
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M12 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Meterware |
---|---|
Cross-section (signal) | 5 x 0.34 mm² (AWG22) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 5.1 mm ± 0.15 mm (0.200787" ± 0.0059") |
Jacket color | black |
A1 | 44.00 mm |
A2 | 20.00 mm |
Ordering information | Length |
---|---|
ZK2000-5200-0010 | 1.00 m |
ZK2000-5200-0030 | 3.00 m |
ZK2000-5200-0050 | 5.00 m |
ZK2000-5200-0070 | 7.00 m |
ZK2000-5200-0100 | 10.00 m |
ZK2000-5200-0150 | 15.00 m |
ZK2000-5200-0200 | 20.00 m |
ZK2000-5200-0300 | 30.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use