DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-3200-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3200-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3200-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3200-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

ZK2000-3200-0xxx | Sensor cable, PUR, 4 x 0.25 mm², drag-chain suitable

M8, socket, straight, male, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorblack
A134.00 mm
A2Ø 10.1 mm
Ordering informationLength
ZK2000-3200-00505.00 m
ZK2000-3200-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use