Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | plug |
Contact type | male |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Wire termination | crimp connection |
Max. cable outer diameter | 2.5 - 5.1 mm |
Body color | black |
Technical data | Head B |
---|---|
Shielding | no |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 3-pin |
Coding | A‑coded |
Body color | black |
Technical data | Meterware |
---|---|
Cross-section | 3 x 0.25 mm² (AWG24) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 4.4 mm ± 0.15 mm (0.173" ± 0.0059") |
Jacket color | black |
Ordering information | Length |
---|---|
ZK2000-2522-0002 | 2 x 0.20 m |
ZK2000-2522-0010 | 2 x 1.00 m |
ZK2000-2522-0015 | 2 x 1.50 m |
ZK2000-2522-0020 | 2 x 2.00 m |
ZK2000-2522-0025 | 2 x 2.50 m |
ZK2000-2522-0030 | 2 x 3.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use