Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-2164-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2164-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2164-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2164-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

ZK2000-2164-0xxx | Sensor cable, PUR, 3 x 0.25 mm², drag-chain suitable

M8, plug, straight, male, 3-pin – M12, socket, angled, female, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Rated voltage60 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Wire terminationcrimp connection
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section3 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Min. bending radius, moved6 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
B135.00 mm
B226.80 mm
Ordering informationLength
ZK2000-2164-00050.50 m
ZK2000-2164-00090.90 m
ZK2000-2164-00101.00 m
ZK2000-2164-00151.50 m
ZK2000-2164-00202.00 m
ZK2000-2164-00303.00 m
ZK2000-2164-00404.00 m
ZK2000-2164-00505.00 m
ZK2000-2164-00707.00 m
ZK2000-2164-00808.00 m
ZK2000-2164-010010.00 m
ZK2000-2164-012012.00 m
ZK2000-2164-015015.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use