DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2000-2122-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2122-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2122-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2122-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

ZK2000-2122-3xxx | Sensor cable, PVC, 3 x 0.25 mm², fixed installation

M8, plug, straight, male, 3-pin, A‑coded – M8, socket, straight, female, 3-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)3-pin
CodingA‑coded
Wire terminationcrimp connection
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)3-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section3 x 0.25 mm² (AWG24)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.4 mm ± 0.15 mm (0.173" ± 0.0059")
Jacket colorgray
A139.60 mm
B133.60 mm
B2Ø 10.1 mm
Ordering informationLength
ZK2000-2122-30050.50 m
ZK2000-2122-30101.00 m
ZK2000-2122-30202.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use