Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2080-4100-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4100-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4100-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4100-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

ZK2080-4100-0xxx | Motor/Sensor cable, PUR, 5 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 5-pin, B-coded – open end

 

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingB‑coded
Rated current4 A at 40°C
Rated voltage30 V
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Cross-section (signal)5 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.1 mm ± 0.15 mm (0.200787" ± 0.0059")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles4 million
Jacket colorblack

For further technical details, please refer to the data sheet.

A140.0 mm
Ordering informationLength
ZK2080-4100-00202.00 m

Further length on request

© Beckhoff Automation 2025 - Terms of Use