7/8“, socket, angled, female, 5-pin – open end
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Shielding | no |
Installation size | 7/8"-16 UN |
Connector type | socket |
Contact type | female |
Number of positions (face) | 5-pin |
Coding | A‑coded |
Body color | black |
Technical data | Head B |
---|---|
Installation size | open end |
Number of positions (face) | 5-wire |
Technical data | Meterware |
---|---|
Cross-section | 5 x 1.5 mm² (approx. AWG16) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 7.8 mm ± 0.2 mm (0.3071" ± 0.0079") |
Jacket color | black |
A1 | 45.60 mm |
A2 | 40.90 mm |
Ordering information | Length |
---|---|
ZK2030-1400-0010 | 1.00 m |
ZK2030-1400-0030 | 3.00 m |
ZK2030-1400-0050 | 5.00 m |
ZK2030-1400-0100 | 10.00 m |
ZK2030-1400-0150 | 15.00 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use