DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2020-6132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-6132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-6132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-6132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-6132-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M12, plug, straight, male, 4-pin, A‑coded – M8, socket, straight, female, 4-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A149.00 mm
A214.50 mm
B133.00 mm
B219.20 mm
Ordering informationLength
ZK2020-6132-00050.50 m
ZK2020-6132-00202.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use