DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2020-3800-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3800-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3800-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3800-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3800-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, flange, straight, female, 4-pin, A‑coded – open end, 4-wire

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeflange
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A134.50 mm
A2M12
Ordering informationLength
ZK2020-3800-00101.00 m
ZK2020-3800-00202.00 m
ZK2020-3800-00303.00 m
ZK2020-3800-00505.00 m
ZK2020-3800-015015.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use