DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2020-3400-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3400-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3400-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3400-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

ZK2020-3400-3xxx | Power cable, PVC, 4 x 0.34 mm², fixed installation

M8, socket, angled, female, 4-pin – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Min. bending radius, fixed installation10 x outer cable diameter
Jacket colorgray

For further technical details, please refer to the data sheet.

A127.50 mm
A219.20 mm
Ordering informationLength
ZK2020-3400-30303.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use