DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2020-3334-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3334-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3334-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3334-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3334-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, plug, angled, male, 4-pin – M8, socket, angled, female, 4-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingno
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataMeterware
Cross-section4 x 0.34 mm² (AWG 22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Jacket colorblack
A127.50 mm
A226.30 mm
B127.50 mm
B219.20 mm
Ordering informationLength
ZK2020-3334-00010.15 m
ZK2020-3334-00050.50 m
ZK2020-3334-00070.70 m
ZK2020-3334-00080.80 m
ZK2020-3334-00101.00 m
ZK2020-3334-00202.00 m
ZK2020-3334-00252.50 m
ZK2020-3334-00303.00 m
ZK2020-3334-00353.50 m
ZK2020-3334-00404.00 m
ZK2020-3334-00505.00 m
ZK2020-3334-00606.00 m
ZK2020-3334-00656.50 m
ZK2020-3334-00757.50 m
ZK2020-3334-010010.00 m
ZK2020-3334-015015.00 m
ZK2020-3334-020020.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use