Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK2020-3162-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3162-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3162-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3162-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

ZK2020-3162-0xxx | Power cable, PUR, 4 x 0.34 mm², drag-chain suitable

M8, plug, straight, male, 4-pin, A‑coded – M12, socket, straight, female, 4-pin, A‑coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM8
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (leaning on IEC 61076-2-104)
Rated voltage30 V (according to IEC 61076-2-104)
Recommended torque, nut0.4 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current4 A at 40°C (according to IEC 61076-2-101)
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Cross-section4 x 0.34 mm² (AWG22)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter4.7 mm ± 0.15 mm (0.185" ± 0.0059")
Min. bending radius, moved6 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles10 million at max. 20 m travel distance, 2 million at max. 100 m travel distance
Jacket colorblack

For further technical details, please refer to the data sheet.

A139.60 mm
A2Ø 10.1 mm
B144.00 mm
B2Ø 14.50 mm
Ordering informationLength
ZK2020-3162-00030.30 m
ZK2020-3162-00050.50 m
ZK2020-3162-00101.00 m
ZK2020-3162-00151.50 m
ZK2020-3162-00202.00 m
ZK2020-3162-00303.00 m
ZK2020-3162-00404.00 m
ZK2020-3162-00505.00 m
ZK2020-3162-00606.00 m
ZK2020-3162-00707.00 m
ZK2020-3162-00808.00 m
ZK2020-3162-00909.00 m
ZK2020-3162-010010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use