DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7A52-6500-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 3 (user-defined voltage)

ZK7A52-6500-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 3 (user-defined voltage)

ZK7A52-6500-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 3 (user-defined voltage)

ZK7A52-6500-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 3 (user-defined voltage)

ZK7A52-6500-0xxx | B23, Power cable, PUR, IP67, 7 G 2.5 mm², drag-chain suitable, key 3 (user-defined voltage)

Power cable, PUR, drag-chain suitable, shielded, B23, mechanical key 3, plug, straight, male+blanking plug, pins 6+PE, Power – open end, 7-wire

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 6+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)7-wire
Technical dataCable by meter
Operating voltage≤ 1000 V AC
Cross-section7 G 2.5 mm² (AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter13.20 ± 0.20 mm
Min. bending radius, moved7 x outer cable diameter
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorblack (similar to RAL9005)

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7A52-6500-00505.00 m
ZK7A52-6500-010010.00 m
ZK7A52-6500-015015.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use