DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7961-3673-0xxx | Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7961-3673-0xxx | Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7961-3673-0xxx | Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7961-3673-0xxx | Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

ZK7961-3673-0xxx | Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable

Motor cable, IP67, (4 G 1.5 mm² +(2 x 0.75 mm²)+(2 x AWG22)), PUR, orange, drag-chain suitable, M23, plug, straight, female, 9 pin - B17, mechanical coding 1, plug, straight, male+male, 6+2 pin

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+male
Number of positions (face)pins 3+PE+2+2
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.50 mm² (approx. AWG16)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter12.7 mm ± 0.4 mm (0.5" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
B179.00 mm
B228.00 mm
Ordering informationLength
ZK7961-3673-00101.00 m
ZK7961-3673-00202.00 m
ZK7961-3673-00303.00 m
ZK7961-3673-00404.00 m
ZK7961-3673-00505.00 m
ZK7961-3673-00606.00 m
ZK7961-3673-00707.00 m
ZK7961-3673-00808.00 m
ZK7961-3673-00909.00 m
ZK7961-3673-010010.00 m
ZK7961-3673-012012.00 m
ZK7961-3673-014014.00 m
ZK7961-3673-015015.00 m
ZK7961-3673-017017.00 m
ZK7961-3673-020020.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2025 - Terms of Use