DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7732-3000-0xxx | B23, Power cable, PUR, 5 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7732-3000-0xxx | B23, Power cable, PUR, 5 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7732-3000-0xxx | B23, Power cable, PUR, 5 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7732-3000-0xxx | B23, Power cable, PUR, 5 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

ZK7732-3000-0xxx | B23, Power cable, PUR, 5 G 2.5 mm², drag-chain suitable, key 2 (400 V AC)

Power cable, IP67, 5 G 2.5 mm², PUR, drag chain suitable, mechanical coding 2, B23, plug, straight, male, pins 5, power coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB23
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 4+PE
CodingPower
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire
Technical dataCable by meter
Cross-section (power)3 x 1.5 mm² (approx. AWG16)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.0 mm ± 0.3 mm (0.2756" ± 0.0118")
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles4 million
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7732-3000-00303.00 m
ZK7732-3000-020020.00 m
ZK7732-3000-010010.00 m
ZK7732-3000-00505.00 m
ZK7732-3000-015015.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use