DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7643-1819-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1819-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1819-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1819-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

ZK7643-1819-0xxx | B17, Power cable, PUR, 3 G 1.5 mm², drag-chain suitable, key 2 (230 V AC)

Power cable, IP67, 3 G 1.5 mm², PUR, drag chain suitable, mechanical coding 2, B17, plug, straight, male, pins 3, power coded – B17, plug, straight, female, pins 3, power coded

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeB17
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataCable by meter
Cross-section5 x 0.75 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Jacket colorblack

For further technical details, please refer to the data sheet.

A173.60 mm
A223.00 mm
B173.60 mm
B223.00 mm
Ordering informationLength
ZK7643-1819-00101.00 m
ZK7643-1819-00505.00 m
ZK7643-1819-010010.00 m
ZK7643-1819-015015.00 m
ZK7643-1819-00707.00 m
ZK7643-1819-00303.00 m
ZK7643-1819-00202.00 m
ZK7643-1819-017017.00 m
ZK7643-1819-012012.00 m
ZK7643-1819-020020.00 m
ZK7643-1819-00808.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use