DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK7244-1900-0xxx | Power cable, B17, PUR, 3 G 2.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7244-1900-0xxx | Power cable, B17, PUR, 3 G 2.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7244-1900-0xxx | Power cable, B17, PUR, 3 G 2.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7244-1900-0xxx | Power cable, B17, PUR, 3 G 2.5 mm², drag-chain suitable, key 1 (24 V DC)

ZK7244-1900-0xxx | Power cable, B17, PUR, 3 G 2.5 mm², drag-chain suitable, key 1 (24 V DC)

Power cable, IP67, 3 G 2.5 mm², PUR, drag chain suitable, mechanical coding 1, B17, plug, straight, female, pins 3, power coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeB17
Connector typeplug
Contact typefemale+blanking plug
Number of positions (face)pins 2+PE
CodingPower
Mating cycles≥ 100
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)3-wire
Technical dataCable by meter
Cross-section (power)3 x 2.5 mm² (approx. AWG14)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter8.4 ± 0.20 mm
Min. bending radius, moved10 x outer cable diameter
Min. bending radius, fixed installation5 x outer cable diameter
Jacket colorblack

For further technical details, please refer to the data sheet.

Ordering informationLength
ZK7244-1900-00303.00 m
ZK7244-1900-010010.00 m
ZK7244-1900-015015.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2025 - Terms of Use