Highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s², min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m, (4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)). The cable is UL and CSA listed.
Suitable for:
- AM801x
- AM802x
- AM803x
- AM853x
- AL8000
- AX8108
- AX8206
Product status:
regular delivery
Product information
Technical data | Head A |
---|---|
Installation size | itec® (Series 915) |
Connector type | plug |
Contact type | female |
Number of positions (face) | Power: 3+PE, Signal: 5 |
Wire termination | crimp connection |
Body color | black, similar to RAL 9011 |
Technical data | Head B |
---|---|
Installation size | Pitch dimension 7.62 mm |
Connector type | plug |
Contact type | female |
Number of positions (face) | 4-pin |
Wire termination | Push-in |
Max. wire cross-section | AWG24 ... AWG8 (0.5 mm² ... 10 mm²) |
Body color | black, similar to RAL 9011 |
Technical data | Meterware |
---|---|
Cross-section (power) | 1.00 mm² (approx. AWG18) |
Cross-section (signal) | AWG22 (approx. 0.34 mm²) |
Use | drag-chain suitable |
Material jacket | TPU (thermoplastic polyurethane) |
Outer cable diameter | 11.6 mm ± 0.4 mm (0.4567" ± 0.0157") |
Jacket color | orange |
For further technical details, please refer to the data sheet.
A1 | 44.00 mm |
A2 | 19.00 mm |
B1 | 60.00 mm |
B2 | 47.00 mm |
Ordering information | Length |
---|---|
ZK4800-8022-0xxx | xxxx = cable length in decimeters |
xxxx = 0050 | example for 5 m length |
sold by the meter, admissible total cable length see documentation of Servo Drive |
Loading content ...
Loading content ...
© Beckhoff Automation 2024 - Terms of Use