DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

ZK4704-0422-2xxx | Motor connection cable 1 mm² with M23 speedtec® plug, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable,

with 5 mio. bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 81 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 1 mm² + (2 x 0.75 mm²) + (2 x AWG22)), from 25 m motor choke required

The cable is UL and CSA listed.

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)1.00 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter11.6 mm ± 0.4 mm (0.4567" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A179.00 mm
A228.00 mm
Ordering informationLength
ZK4704-0422-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 20 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use