DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

ZK4704-0421-2xxx | Motor connection cable 0.75 mm² with itec® plug for motors with OCT, drag-chain suitable

Contact assembly

Motor cables for AM81xx servomotors to EL72xx-0010 and EL72xx-9014 servomotor terminal with OCT

Motor cable with 0.75 mm² wire gauge, highly flexible, drag-chain suitable

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeitec® (Series 915)
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeopen end
Number of positions (face)8-wire + shield
Technical dataCable by meter
Operating voltagemax. 300 V AC (UL), Uo/U 300/500 V (VDE)
Cross-section (power)0.75 mm² (approx. AWG18)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter11.0 mm ± 0.4 mm (0.433" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A219.00 mm
Ordering informationLength
ZK4704-0421-2xxxxxx = cable length in decimeters
xxx = 050example for 5 m length
sold by the meter, admissible total cable length 20 m

Loading content ...

© Beckhoff Automation 2025 - Terms of Use