DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

ZK4501-8024-xxxx | Motor extension cable 2.5 mm² with M23 speedtec® plug, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 97 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(4 x 2.5 mm² + (2 x 1 mm²) + (2 x AWG22)).

from 25 m motor choke required

The cable is UL and CSA listed.

suitable for:

  • ZK4800-8004-xxxx
  • ZK4800-8024-xxxx
  • ZK4800-8064-xxxx
  • ZK4800-8524-xxxx
  • ZK4500-8004-xxxx
  • ZK4500-8024-xxxx
  • ZK4500-8064-xxxx
  • ZK4704-0404-2xxx
  • ZK4704-0424-2xxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)Power: 3+PE, Signal: 5
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltagemax. 1000 V AC (UL), Uo/U 600/1000 V (VDE)
Cross-section (power)2.50 mm² (approx. AWG14)
Cross-section (signal)AWG22 (approx. 0.34 mm²)
Usedrag-chain suitable
Material jacketTPU (thermoplastic polyurethane)
Outer cable diameter13.9 mm ± 0.4 mm (0.5472" ± 0.0157")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles5 million
Jacket colororange

For further technical details, please refer to the data sheet.

A179.00 mm
A228.00 mm
B170.00 mm
B220.00 mm
Ordering informationLength
ZK4501-8024-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use