DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4000-6261-0xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6261-0xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6261-0xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6261-0xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

ZK4000-6261-0xxx | Motor connection cable 0.5 mm² with M12 plug, drag-chain suitable

M12, socket, straight, female, 4-pin, A-coded – M12, plug, straight, male, 4-pin, A-coded

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingno
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Rated current5 A at 40°C
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingno
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingA‑coded
Rated current5 A at 40°C
Rated voltage250 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 300 V
Cross-section4 x 0.5 mm² (AWG20)
Cross-section (power)4 x 0.5 mm² (AWG20)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.35 ± 0.15 mm
Min. bending radius, moved10 x outer cable diameter
Max. number of cycles4 million
Jacket colororange

For further technical details, please refer to the data sheet.

A144.00 mm
A214.50 mm
B149.00 mm
B214.50 mm
Ordering informationLength
ZK4000-6261-00050.50 m
ZK4000-6261-00101.00 m
ZK4000-6261-00202.00 m
ZK4000-6261-010010.00 m

Further length on request

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use