DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

ZK4000-5100-2xxx | Encoder connection cable 0.25 mm² with M12 plug, drag-chain suitable

M12, plug, straight, male, 5-pin, A-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)5-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)5-wire + shielding
Technical dataMeterware
Cross-section5 x 0.25 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.65 mm ± 0.2 mm (0.2224" ± 0.0079")
Jacket colorgreen
A149.0 mm
A2Ø 14.5 mm
Ordering informationLength
ZK4000-5100-20030.30 m
ZK4000-5100-20101.00 m
ZK4000-5100-20303.00 m
ZK4000-5100-20505.00 m
ZK4000-5100-210010.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use