Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

ZK4721-0410-2xxx | Resolver extension cable 0.25 mm² with M12 plug for motors with resolver, drag-chain suitable

Contact assembly

flexible, drag-chain suitable cable,

3 x 2 x 0.25 mm²

suitable for:

  • ZK4724-0410-2xxx

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typesocket
Contact typefemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataHead B
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)8-pin
CodingA‑coded
Rated current2 A at 40°C (according to IEC 61076-2-101)
Rated voltage30 V (according to IEC 61076-2-101)
Recommended torque, nut0.6 Nm
Mating cycles≥ 100 (according to IEC 60512-9a)
Technical dataCable by meter
Operating voltage≤ 300 V AC
Cross-section3 x 2 x 0.25 mm² (AWG24)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter6.6 mm ± 0.2mm (0.259" ± 0.0079")
Min. bending radius, fixed installation5 x outer cable diameter
Max. number of cycles2 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A144.00 mm
B144.00 mm
Ordering informationLength
ZK4721-0410-20101.00 m
ZK4721-0410-20303.00 m
ZK4721-0410-20505.00 m
ZK4721-0410-210010.00 m
ZK4721-0410-220020.00 m

Further length on request

Loading content ...

© Beckhoff Automation 2025 - Terms of Use