Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

ZK4511-0020-xxxx | Encoder extension cable 0.14 mm² with M23 plug, drag-chain suitable

Contact assembly

highly flexible, drag-chain suitable cable with 5 million bending cycles, max. 240 m/min, max. 30 m/s²,

min. bending radius = 53 mm (7 x OD), max. drag-chain length horizontal 20 m, vertical 5 m,

(7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

The cable is UL and CSA listed.

suitable for:

  • ZK4510-00x0-xxxx

Product status:

regular delivery

Product information

Technical dataHead A
Installation sizeM23
Connector typeplug
Contact typefemale
Number of positions (face)17-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataHead B
Installation sizeM23
Connector typesocket
Contact typemale
Number of positions (face)17-pin
Mating cycles500
Wire terminationcrimp connection
Technical dataCable by meter
Operating voltage30 V
Cross-section7 x 2 x 0.14 mm² + 2 x 0.5 mm²
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter7.6 mm ± 0.3 mm (0.2992" ± 0.0118")
Min. bending radius, fixed installation4 x outer cable diameter
Max. number of cycles10 million
Jacket colorgreen

For further technical details, please refer to the data sheet.

A159.00 mm
A226.00 mm
B157.00 mm
B225.00 mm
Ordering informationLength
ZK4511-0020-xxxxxxxx = cable length in decimeters
xxxx = 0050example for 5 m length
sold by the meter, admissible total cable length see documentation of Servo Drive

© Beckhoff Automation 2025 - Terms of Use