DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1093-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

ZK1093-6100-4xxx | EtherCAT cable, PUR, AWG26, drag-chain suitable

M12, plug, straight, male, 4-pin, D-coded – open end

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM12
Connector typeplug
Contact typemale
Number of positions (face)4-pin
CodingD‑coded
Body colorblack
Technical dataHead B
Installation sizeopen end
Number of positions (face)4-wire + strand and shielding
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter5.4 mm ± 0.3 mm (0.213" ±0.0118")
Jacket coloryellow
A149.00 mm
A2Ø14.50 mm
Ordering informationLength
ZK1093-6100-4xxx

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use