Product information
Technical data | Head A |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (according to IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 |
Technical data | Head B |
---|---|
Shielding | yes |
Installation size | M8 |
Connector type | socket |
Contact type | female |
Number of positions (face) | 4-pin |
Coding | A‑coded |
Rated current | 4 A at 40°C (according to IEC 61076-2-104) |
Rated voltage | 30 V (according to IEC 61076-2-104) |
Recommended torque, nut | 0.4 Nm |
Mating cycles | ≥ 100 |
Technical data | Cable by meter |
---|---|
Cross-section (Ethernet) | 1 x 4 x 0.14 mm² (AWG26) |
Use | drag-chain suitable |
Material jacket | PUR (polyurethane) |
Outer cable diameter | 5.4 mm ± 0.3 mm (0.213" ±0.0118") |
Min. bending radius, moved | 20 x outer cable diameter |
Min. bending radius, fixed installation | 4 x outer cable diameter |
Max. number of cycles | 20 million |
Jacket color | yellow |
For further technical details, please refer to the data sheet.



A1 | 40.00 mm |
A2 | Ø 10.1 mm |
B1 | 40.00 mm |
B2 | Ø 10.1 mm |
Ordering information | Length |
---|---|
ZK1093-3232-0001 | 0.13 m |
ZK1093-3232-0005 | 0.50 m |
Further length on request
Loading content ...
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use