DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK1090-3291-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

ZK1090-3291-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

ZK1090-3291-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

ZK1090-3291-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

ZK1090-3291-3xxx | EtherCAT cable, PVC, AWG26, fixed installation

M8, socket, straight, female, 4-pin, A‑coded – RJ45, plug, straight, male, 8-pin

Product status:

regular delivery

Product information

Technical dataHead A
Shieldingyes
Installation sizeM8
Connector typesocket
Contact typefemale
Number of positions (face)4-pin
CodingA‑coded
Body colorblack
Technical dataHead B
Shieldingyes
Installation sizeRJ45
Connector typeplug
Contact typemale
Number of positions (face)8-pin
Body colorblack
Technical dataMeterware
Cross-section (Ethernet)1 x 4 x 0.14 mm² (AWG26)
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter4.9 mm ± 0.2mm (0.193" ± 0.0079")
Jacket colorgreen
A140.00 mm
A2Ø 10.1 mm
B144.0 mm
Ordering informationLength
ZK1090-3291-30050.50 m
ZK1090-3291-30101.00 m
ZK1090-3291-30202.00 m
ZK1090-3291-30303.00 m
ZK1090-3291-30404.00 m
ZK1090-3291-330030.00 m

Further length on request

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use