DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7000-C028 | Crimp contact, thermocouples type K, Chromel, Ethernet element, female, AWG22/0.34 mm²

ZS7000-C028 | Crimp contact, thermocouples type K, Chromel, Ethernet element, female, AWG22/0.34 mm²

ZS7000-C028 | Crimp contact, thermocouples type K, Chromel, Ethernet element, female, AWG22/0.34 mm²

ZS7000-C028 | Crimp contact, thermocouples type K, Chromel, Ethernet element, female, AWG22/0.34 mm²

ZS7000-C028 | Crimp contact, thermocouples type K, Chromel, Ethernet element, female, AWG22/0.34 mm²

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

Crimp contact female for Ethernet element.

Product status:

regular delivery

Product information

Ordering information
ZS7000-C028Crimp contact, Ethernet element, female, AWG22/0.34 mm², PU = 50 pieces

© Beckhoff Automation 2024 - Terms of Use