DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZB7101-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

ZB7101-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

ZB7101-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

ZB7101-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

ZB7101-xxxx | EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT/Ethernet cable, no overall shield, PUR, drag-chain suitable, 2 x 0.75 mm² + (1 x 4 x AWG22), black with yellow stripe, OD = 9.0 mm (±0.2 mm)

Product status:

regular delivery

Product information

Technical dataZB7101-xxxx
Cross-section (Ethernet)1 x 4 x 0.34 mm² (AWG22)
Cross-section (power)2 x 0.75 mm² (approx. AWG18)
Usedrag-chain suitable
Material jacketPUR (polyurethane)
Outer cable diameter9.0 mm ± 0.2 mm (0.3543" ± 0.0079")
Jacket colorblack (similar to RAL 9005) with yellow stripe (similar to RAL 1003)
Ordering informationLength
ZB7101-00505.00 m
ZB7101-010010.00 m
ZB7101-025025.00 m
ZB7101-050050.00 m
ZB7101-1000100 m
ZB7101-R001250 m
ZB7101-R002500 m
ZB7101-R0031000 m

Loading content ...

Loading content ...

© Beckhoff Automation 2025 - Terms of Use