DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZK4519-0000-zzzz | Encoder cable, not assembled, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

ZK4519-0000-zzzz | Encoder cable, not assembled, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

ZK4519-0000-zzzz | Encoder cable, not assembled, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

ZK4519-0000-zzzz | Encoder cable, not assembled, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

ZK4519-0000-zzzz | Encoder cable, not assembled, (7 x 2 x 0.14 mm² + 2 x 0.5 mm²)

Product status:

regular delivery

Product information

Technical dataZK4519-0000-zzzz
Cross-section7 x 2 x 0.14 mm² + 2 x 0.5 mm²
Usefixed installation
Material jacketPVC (polyvinyl chloride)
Outer cable diameter7.6 mm ± 0.3 mm (0.2992" ± 0.0118")
Jacket colorgreen
Ordering informationLength
ZK4519-0000-zzzzsold by the meter

© Beckhoff Automation 2024 - Terms of Use