DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7300-0005 | Plug, field assembly, Power, IP65/67

ZS7300-0005 | Plug, field assembly, Power, IP65/67

ZS7300-0005 | Plug, field assembly, Power, IP65/67

ZS7300-0005 | Plug, field assembly, Power, IP65/67

ZS7300-0005 | Plug, field assembly, Power, IP65/67

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67

Product status:

regular delivery

Product information

Technical dataZS7300-0005
Installation sizeB23
Connector typeplug
Contact typemale
Number of positions (face)pins 4+PE
CodingPower
Wire terminationcrimp connection
Max. wire cross-section (power)AWG12/4.0 mm²
Max. cable outer diameter13.0...15.0 mm, 15.0...16.0 mm
Ordering information
ZS7300-0005B23, plug, metal, shielded, crimp, straight, male, 5-pin, power-coded, IP65/67

© Beckhoff Automation 2024 - Terms of Use