DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7100-A002 | Plug, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7100-A002 | Plug, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7100-A002 | Plug, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7100-A002 | Plug, field assembly, EtherCAT/Ethernet, IP65/67, shielded

ZS7100-A002 | Plug, field assembly, EtherCAT/Ethernet, IP65/67, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

B12, plug, straight, female+male, 2+4-pin, EtherCAT-coded

Product status:

regular delivery

Product information

Technical dataZS7100-A002
Shieldingyes
Installation sizeB12
Connector typeplug
Contact typefemale+male
Number of positions (face)pins 2+4
CodingEtherCAT-coded
Wire terminationcrimp connection
Max. wire cross-section (power)AWG18/0.75 mm²
Max. wire cross-section (Ethernet)AWG22/0.34 mm²
Max. cable outer diameter8.5 ... 9.5 mm
dimensions
A160.00 mm
A2Ø 18.80 mm
Ordering information
ZS7100-A002B12, plug, metal, shielded, crimp, straight, female+male, 2+4-pin, EtherCAT-coded, IP65/67, Ø 8.5…9.5 mm

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use