DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

ZS7002-0002 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 1-piece: contact carrier glued into housing, shielded

ZS7002-0002 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 1-piece: contact carrier glued into housing, shielded

ZS7002-0002 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 1-piece: contact carrier glued into housing, shielded

ZS7002-0002 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 1-piece: contact carrier glued into housing, shielded

ZS7002-0002 | Flange rear assembly, EtherCAT P, print contact, 6.0 mm, with counter nut, 1-piece: contact carrier glued into housing, shielded

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

One Cable Automation (OCA): The hybrid connector for all applications

One Cable Automation (OCA): The cabling philosophy for distributed automation technology

One Cable Automation (OCA): The single-cable solution for supplying distributed automation technology

Hybrid connector series: Cabling options and application examples

EtherCAT P flange for rear assembly.

Product status:

regular delivery

Product information

Technical dataZS7002-0002
Shieldingyes
Installation sizeM8
Connector typeflange rear assembly
Contact typefemale
Number of positions (face)4-pin
CodingP-coded
A120.00 mm
A2Ø 14.00 mm
Ordering information
ZS7002-0002EtherCAT P flange, M8, female, straight, 4-pin, rear assembly, print contact/contact carrier glued into housing, IP67, P-coded, 6.0 mm, with counter nut, shielded

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use