DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

AX8525-0120-0000 | Combined power supply and axis module

AX8525-0120-0000 | Combined power supply and axis module

AX8525-0120-0000 | Combined power supply and axis module

AX8525-0120-0000 | Combined power supply and axis module

AX8525-0120-0000 | Combined power supply and axis module

Hannover Messe 2019

Hannover Messe 2019

The AX8525 and AX8540 combined power supply and axis modules unite the function of an AX86xx power supply module with an AX81xx axis module in a single device. As a result, the AX-Bridge is not loaded by the axis current of the first axis and up to 50 A DC are available for additional axis modules. The power supply provides 80 A DC to the DC link and contains an internal brake resistor as well as a chopper for the connection of an external brake resistor. The integrated axis module with TwinSAFE safety functions is available with a rated current of 25 A or 40 A and can optionally be ordered with multi-feedback interface.

Safety projects can be created quickly and easily with the TwinCAT 3 Safety Editor. The TwinSAFE Loader/User is also available as additional support.

Product status:

regular delivery

Product variantsNumber of channelsRated output current (channel)Peak output current (channel)TwinSAFE safe drive technologyFeedback systemSupported types of motors
AX8525-0100-0000125 A50 ASTO/SS1OCT, EnDat® 3synchronous servomotor , asynchronous motor
AX8525-0120-0000125 A50 ASTO/SS1OCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, DIFF RS422, TTL, SinCos 1 VPPsynchronous servomotor , linear motor , asynchronous motor
AX8525-0200-0000125 A50 ASafe MotionOCT, EnDat® 3synchronous servomotor , asynchronous motor
AX8525-0220-0000125 A50 ASafe MotionOCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, DIFF RS422, TTL, SinCos 1 VPPsynchronous servomotor , linear motor , asynchronous motor

Product information

Technical dataAX8525-0120-0000
Functioncombined power supply and axis module with TwinSAFE Logic and multi-feedback interface
Channels1
Rated supply voltage3 x 200…480 V AC
DC link voltagemax. 848 V DC
DC link output current80 A DC
Rated output current (channel)25 A
Peak output current (channel)50 A
FeedbackOCT, EnDat® 3, BiSS® C, EnDat® 2.2/22, DIFF RS422, TTL, SinCos 1 VPP
System busEtherCAT
Drive profileCiA402 according to IEC 61800-7-201 (CoE)
Realization STOby local TwinSAFE Logic, via FSoE or hard-wired via safe inputs
Safe stop functionsSafe Torque Off (STO), Safe Stop 1 (SS1)
Safety standardEN ISO 13849-1:2015 (Cat 4, PL e), EN 61508:2010 (SIL 3) and EN 62061:2005 + A1:2013/A2:2015 (SIL CL3)
Ambient temperature (operation)0…+40°C, up to +55°C with power reduction (see documentation)
Approvals/markingsCE, cULus, EAC
Housing dataAX85xx-xxxx
Protection ratingIP20
Width360 mm
DimensionsAX8525-0120-0000
Height without connectors230 mm
Depth without connectors192 mm
Width360 mm

Loading content ...

Loading content ...

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use