DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

TF8020 | TwinCAT 3 BACnet

TF8020 | TwinCAT 3 BACnet

TF8020 | TwinCAT 3 BACnet

TF8020 | TwinCAT 3 BACnet

TF8020 | TwinCAT 3 BACnet

Light + Building 2022: Beckhoff Trade Show TV

Light + Building 2022: Beckhoff Trade Show TV

BACnet (Building Automation Control Network) is a standardized, manufacturer-independent communication protocol for building automation. Areas of application include HVAC, lighting control, safety and fire alarm technology. Implementation of this protocol can be carried out as a server as well as a client and can be run on all Beckhoff Industrial PCs and Embedded PCs. All services of a B-BC (BACnet Building Controller) are supported such as for example, common data use (DS), alarm and event processing (AE), time-tabling (SCHED), trend recording (T) as well as device and network management (DM).

TF8020 requires TC1100 from Build 4022.25.

Product status:

regular delivery

Product information

Technical dataTF8020
Required licenseTC1100
Supported Ethernet hardwareTwinCAT real-time Ethernet hardware, see technical documentation.
Operating systemWindows 7, Windows 10, Windows CE, TwinCAT/BSD
CPU architecturex86, x64, Arm®
Ordering information
TF8020-0v30TwinCAT 3 BACnet, platform level 30 (Economy Plus)
TF8020-0v40TwinCAT 3 BACnet, platform level 40 (Performance)
TF8020-0v50TwinCAT 3 BACnet, platform level 50 (Performance Plus)
TF8020-0v60TwinCAT 3 BACnet, platform level 60 (Mid Performance)
TF8020-0v70TwinCAT 3 BACnet, platform level 70 (High Performance)
TF8020-0v80TwinCAT 3 BACnet, platform level 80 (Very High Performance)
TF8020-0v81TwinCAT 3 BACnet, platform level 81 (Very High Performance)
TF8020-0v82TwinCAT 3 BACnet, platform level 82 (Very High Performance)
TF8020-0v83TwinCAT 3 BACnet, platform level 83 (Very High Performance)
TF8020-0v84TwinCAT 3 BACnet, platform level 84 (Very High Performance)
TF8020-0v90TwinCAT 3 BACnet, platform level 90 (Other)
TF8020-0v91TwinCAT 3 BACnet, platform level 91 (Other 5…8 Cores)
TF8020-0v92TwinCAT 3 BACnet, platform level 92 (Other 9…16 Cores)
TF8020-0v93TwinCAT 3 BACnet, platform level 93 (Other 17…32 Cores)
TF8020-0v94TwinCAT 3 BACnet, platform level 94 (Other 33…64 Cores)

We recommend using a TwinCAT 3 license dongle for platform levels 90-94.

Loading content ...

Loading content ...

Loading content ...

© Beckhoff Automation 2024 - Terms of Use