
TwinCAT 3 CNC Conveyor Tracking enables a machine to be synchronized with workpieces on a conveyor system. These moving workpieces or parts can be manipulated or processed.
Properties
- tracking objects and workpieces on conveyor belts
- simple programming and execution of machining and handling processes on moving objects and workpieces
- synchronization of moving and stationary toolboxes
- synchronization with the moving system at relative speed, e.g. for direct transition during milling on the moving workpiece
- on-the-fly changes between synchronization processes
- support of kinematic transformations (TF5240 | TwinCAT 3 CNC Transformation), such as articulated robots, delta, SCARA
Possible areas of application include machining or handling (pick-and-place) of moving workpieces.
Product status:
regular delivery
Product information
Technical data | TF5264 |
---|---|
Required license | TF5200, TF5210 |
Operating system | Windows 10, Windows 11, TwinCAT/BSD, Linux® |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF5264-0v50 | TwinCAT 3 CNC Conveyor Tracking, platform level 50 (Performance Plus) |
TF5264-0v60 | TwinCAT 3 CNC Conveyor Tracking, platform level 60 (Mid Performance) |
TF5264-0v70 | TwinCAT 3 CNC Conveyor Tracking, platform level 70 (High Performance) |
TF5264-0v80 | TwinCAT 3 CNC Conveyor Tracking, platform level 80 (Very High Performance) |
TF5264-0v81 | TwinCAT 3 CNC Conveyor Tracking, platform level 81 (Very High Performance) |
TF5264-0v82 | TwinCAT 3 CNC Conveyor Tracking, platform level 82 (Very High Performance) |
TF5264-0v83 | TwinCAT 3 CNC Conveyor Tracking, platform level 83 (Very High Performance) |
TF5264-0v84 | TwinCAT 3 CNC Conveyor Tracking, platform level 84 (Very High Performance) |
TF5264-0v90 | TwinCAT 3 CNC Conveyor Tracking, platform level 90 (Other) |
TF5264-0v91 | TwinCAT 3 CNC Conveyor Tracking, platform level 91 (Other 5…8 Cores) |
TF5264-0v92 | TwinCAT 3 CNC Conveyor Tracking, platform level 92 (Other 9…16 Cores) |
TF5264-0v93 | TwinCAT 3 CNC Conveyor Tracking, platform level 93 (Other 17…32 Cores) |
TF5264-0v94 | TwinCAT 3 CNC Conveyor Tracking, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
© Beckhoff Automation 2025 - Terms of Use