DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at MODEX 2024

MODEX

Automating What’s Next in Intralogistics Technology

We automate loads of material handling applications, but what we can't handle is our excitement for MODEX! We hope to see you back in Atlanta – to learn about your intralogistics and supply chain projects and help you drive new levels of innovation.

Join us at booth B5628 to discover how our advanced automation technologies fulfill all requirements for your one-of-a-kind challenges. Whether boosting efficiency in automated warehouses to handling high-mix, low-volume processes in microfulfillment, let's propel your supply chain into the future together.

Because at Beckhoff, automation is our calling. Our team of intralogistics industry experts will be there to discuss your applications and deliver game-changing solutions with hands-on demos and engineer-to-engineer answers. We can't wait to help you discover what's next in material handling technology!

Intelligent product transport: XTS and XPlanar

XPlanar: Levitating, contactless, intelligent

  • 2D product transport with 6 degrees of freedom
  • hovering planar movers in several sizes and weight classes

Learn more

XTS with No Cable Technology (NCT)

  • contactless energy and synchronous realtime data transmission to XTS movers
  • movers become mobile processing stations

Learn more

Decentralized automation for warehouses and logistics: High-performance, space-saving and robust

  • a modular and scalable portfolio for maximum flexibility
  • system-integrated from IP20 to IP67 − drives, I/Os, and safety
  • powerful EP7402 motor controller box for roller drives
  • C7015: an IP65 industrial PC with multi-core performance
  • little wiring work and optimized topologies thanks to One Cable Automation
  • synchronous servomotors, electric cylinders, and stepper motors with integrated power electronics

Learn more

Vision: Complete, system-integrated machine vision

  • camera, optics, illumination, accessories and software from one supplier
  • EtherCAT connection
  • unique advantages during installation thanks to EtherCAT P for communication and energy
  • an open vision solution for seamless system integration

Learn more

EtherCAT P

  • combines ultra-fast communication and power in a 4-core standard Ethernet cable

Learn more

TwinCAT/BSD Hypervisor for virtual machines

  • TwinCAT/BSD: a powerful and highly secure Unix-based operating system that runs concurrently with TwinCAT on Beckhoff machine controllers
  • Hypervisor increases availability through integrated virtual machine environments and its ability to deploy multiple different operating systems simultaneously, such as Linux and Windows
  • Full retention of Beckhoff system advantages, including multi-core processing capabilities and use of third-party software

MX-System: A pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

At a glance

Location:
Atlanta, GA, United States
Date:
11.03.2024 – 14.03.2024
Exhibition center:
Georgia World Congress Center
Beckhoff main stand:
Booth B5628
Opening hours:
Monday – Wednesday: 10:00 a.m. – 05:00 p.m
Thursday: 09:00 a.m. – 01:00 p.m.
Link to exhibition:
www.modexshow.com
Headquarters United States
Beckhoff Automation LLC

13130 Dakota Avenue
Savage, MN 55378
United States

+1 952 890-0000
beckhoff.usa@beckhoff.com
www.beckhoff.com/en-us/

Sales
+1 877 894-6228
sales.usa@beckhoff.com