DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at Light + Building 2024

Energy efficient building automation with PC-based control

Light + Building

Automation solutions for sustainable buildings

Light + Building invites you to Frankfurt am Main from March 3 − 8, 2024. Find out how you can use PC-based control to reduce the costs of building automation right from the project planning and installation stages and reduce energy consumption for your buildings in operation.

We would be happy to demonstrate how TwinCAT 3 Building Automation allows you to integrate all systems on one platform and analyze energy consumption in detail. Beckhoff offers a comprehensive portfolio of automation components for this purpose, e.g. current transformers and EtherCAT Terminals for energy measurement through to the integration of your charging infrastructure. Beckhoff provides you with a powerful communication system with EtherCAT as a fieldbus for building automation, which includes interfaces to sub-systems such as BACnet, M-Bus, DALI, or gateways for radio-based solutions such as LoRaWan.

An extensive program of events will also be on offer at Light + Building. You can find the details on the event page.

We look forward to seeing you at Booth C56 in Hall 11.0.

Book your free ticket now.

Every building function integrated into one platform: TwinCAT 3 Building Automation

  • control of all technical systems in the modular TwinCAT automation software
  • reduced engineering work due to prefabricated templates for all typical building functions
  • integrated HMI for visualization of operating and monitoring functions
  • complete solution of perfectly matched templates for HVAC, lighting and shading
  • a great all-rounder for optimizing comfort and energy efficiency through modern and up-to-date system and room automation functions

Learn more

Efficient energy management in buildings: EtherCAT and PC-based control for network monitoring and power monitoring

  • a wide range of EtherCAT Terminals for direct measurement of all relevant electrical data for the supply and distribution network
  • a comprehensive TwinCAT 3 Power Monitoring software library for evaluating raw current and voltage data
  • multi-site energy monitoring of properties via IoT Communicator app
  • seamless integration into TwinCAT Building Automation

Learn more

Electromobility benefits from PC-based control: The EL6761 communication terminal speaks OCPP

  • a complete communication solution for charging infrastructures
  • Open Charge Point Protocol (OCPP) 1.6 and 2.0.1 have been implemented
  • use cases: charging process, local load management of charging stations and billing via CSMS (Cyber Security Management Systems)
  • vehicle communication via PWM (IEC 61851) and powerline (ISO 15118) with EL6761 charge controller terminal

Learn more

Configuring lighting scenarios instead of programming: TwinCAT 3 lighting solution with EL6821 DALI communication interface EL6821

  • comprehensive lighting management based on Excel and HTML5-based visualization
  • supports up to 200 lighting groups, 30 scenes, and all relevant lighting functions
  • individual expansion options with PLC and HMI code
  • EL6821 communication interface integrates max. 64 DALI control gears (ballasts) and max. 64 DALI control devices (input devices/application controllers)

Learn more

Perfect for room automation: The CX7000

  • a powerful embedded PC as a low-cost compact controller
  • ideal for implementing stand-alone solutions in the building
  • integrated multifunction I/Os are flexibly configurable via TwinCAT 3, e.g. as a counter input or PWM output
  • individually expandable with all EtherCAT Terminals or bus terminals

Learn more

At a glance

Location:
Frankfurt am Main, Germany
Date:
03.03.2024 – 08.03.2024
Beckhoff main stand:
Hall 11.0, Booth C56
Opening hours:
Sunday – Thursday: 09:00 a.m. – 06:00 p.m.
Friday: 09:00 a.m. – 05:00 p.m.
Link to exhibition:
www.lightbuilding.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com