DetachFixClose

Headquarters Australia
Beckhoff Automation Pty. Ltd.

Building 4, 163–179 Forster Road
Mount Waverley, VIC 3149, Australia

+61 3 9912 5430
info@beckhoff.com.au
www.beckhoff.com/en-au/

Beckhoff at HUSUM WIND 2023

The control system for renewable energy: PC-based control

HUSUM WIND

PC-based control – the perfect choice for everything from wind to hydrogen

Husum Wind is the most important event for renewable energy in the German-speaking realm, covering the full spectrum of energy sources from photovoltaics and wind to green hydrogen. Beckhoff will be appearing at Husum Wind from September 12 to 15, explaining how highly scalable control solutions can help manufacturers and operators of wind turbines, solar plants, and hydrogen plants. We will be presenting the highlights of PC- and EtherCAT-based control technology at our booth. Our focus will be on the MX-System for control cabinet-free automation, the TwinCAT Wind Framework, and our system-integrated condition monitoring, which provides operational management, wind farm networking, and big data handling all on a single platform. The figures speak for themselves: PC-based control is the automation technology behind over 100,000 wind turbines.

With our system-integrated solutions for explosion protection, we are also an excellent choice of partner for the hydrogen industry.

We’re looking forward to seeing you at Husum Wind – come visit us at Booth B28 in Hall 5.

Pluggable system solution for control cabinet-free automation

  • modular system with IPC, coupler, I/O, drive, relay, and system modules on scalable baseplates for placing directly on the machine
  • for control cabinet-free machine and system concepts in robust metal housings
  • simple plug-and-play principle enables module exchange even by non-specialist personnel

Learn more

Optimized condition monitoring

  • optimized condition monitoring covering everything from power to speed
  • increased wind turbine availability

Learn more

Partner

  • GfM: drive train monitoring, blade bearing monitoring
  • Leine Linde: blade monitoring
  • Wölfel: tower monitoring, foundation monitoring, noise cancelling
  • cms@wind: drive train monitoring
  • Pulse monitoring: foundation monitoring

Automating hydrogen applications safely: system-integrated solutions for explosion protection

  • end-to-end control platform from zone 0/20 to the cloud
  • I/O modules for direct connection of field devices from zone 0/20
  • CPX range: control panels and panel PCs for use in zone 2/22
  • extensive HART protocol integration

Learn more

At a glance

Location:
Husum, Germany
Date:
12.09.2023 – 15.09.2023
Beckhoff main stand:
Hall 5, Booth B28
Opening hours:
Tuesday – Thursday: 10:00 a.m. – 06:00 p.m.
Friday: 10:00 a.m. – 04:00 p.m.
Link to exhibition:
www.husumwind.com
Headquarters Germany
Beckhoff Automation GmbH & Co. KG

Hülshorstweg 20
33415 Verl
Germany

+49 5246 963-0
info@beckhoff.com
www.beckhoff.com/en-en/

Sales
+49 5246 963-0
sales@beckhoff.com