AX1000
AX1000 |
||||||
Anzahl Kanäle | ||||||
1 | 2 | |||||
Nennanschlussspannung | ||||||
1 x 110…240 V AC |
AX1101-1xxx Neu Einachsmodul, 1 x 110…240 V AC, 1,65 A |
AX1103-1xxx Neu Einachsmodul, 1 x 110…240 V AC, 3,4 A |
AX1106-1xxx Neu Einachsmodul, 1 x 110…240 V AC, 6,9 A |
AX1201-1xxx Neu Doppelachsmodul, 1 x 110…240 V AC, 2 x 1,65 A |
AX1203-1xxx Neu Doppelachsmodul, 1 x 110…240 V AC, 2 x 3,4 A |
|
3 x 208…480 V AC |
AX1103-3xxx Neu Einachsmodul, 3 x 208…480 V AC, 3,4 A |
AX1106-3xxx Neu Einachsmodul, 3 x 208…480 V AC, 6,9 A |
AX1203-3xxx Neu Doppelachsmodul, 3 x 208…480 V AC, 2 x 3 A |
AX1206-3xxx Neu Doppelachsmodul, 3 x 208…480 V AC, 2 x 6 A |
AX8000
AX8000 |
||||
Funktion | ||||
Achsmodule |
AX8108 Einachsmodul 8 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AX8118 Einachsmodul 18 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AX8128 Einachsmodul 28 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AX8206 Doppelachsmodul 2 x 6 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
Kombinierte Einspeise- und Achsmodule |
AX8525 kombiniertes Einspeise- und Achsmodul 25 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AX8540 kombiniertes Einspeise- und Achsmodul 40 A, Feedback: OCT, Multi-Feedback-Interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AX5000
AMP8000
AMP8000 |
||||
Baulänge | ||||
1 | 2 | 3 | 4 | |
Flanschgröße | ||||
F3 (72 mm) |
AMP8031 M0 = 1,36…1,38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8032 M0 = 2,35…2,37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8033 M0 = 3,10…3,15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F4 (87 mm) |
AMP8041 M0 = 2,35…2,40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8042 M0 = 3,84…4,10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8043 M0 = 4,70…5,40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
|
F5 (104 mm) |
AMP8051 M0 = 4,40…4,60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8052 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8053 M0 = 9,60…10,20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8054 M0 = 11,8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8500
AMP8500 |
|||
Baulänge | |||
1 | 2 | 3 | |
Flanschgröße | |||
F3 (72 mm) |
AMP8531 M0 = 1,36…1,38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8532 M0 = 2,35…2,37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8533 M0 = 3,10…3,15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F4 (87 mm) |
AMP8541 M0 = 2,35…2,40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8542 M0 = 3,84…4,10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8543 M0 = 4,70…5,40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
F5 (104 mm) |
AMP8551 M0 = 4,40…4,60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |
AMP8552 M0 = 5,60…7,60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion |