TwinCAT 3 CNC Virtual NCK Basis is a virtual TwinCAT CNC for simulation in a Windows environment as an option for the TwinCAT CNC.
Features
- max. 1 channel
- max. 8 path axes/controlled spindles
- used for process chain preparation such as:
- syntax check
- production time calculation
- interactive graphical simulation with CAD/CAM system
- or others
- runs on controls with and without TwinCAT real-time environment
Product status:
regular delivery
Product information
Technical data | TF5270 |
---|---|
Required license | TC1000 |
Operating system | Windows 7, Windows 10 |
CPU architecture | x86, x64 |

Ordering information | |
---|---|
TF5270-0v50 | TwinCAT 3 CNC Virtual NCK Basis, platform level 50 (Performance Plus) |
TF5270-0v60 | TwinCAT 3 CNC Virtual NCK Basis, platform level 60 (Mid Performance) |
TF5270-0v70 | TwinCAT 3 CNC Virtual NCK Basis, platform level 70 (High Performance) |
TF5270-0v80 | TwinCAT 3 CNC Virtual NCK Basis, platform level 80 (Very High Performance) |
TF5270-0v81 | TwinCAT 3 CNC Virtual NCK Basis, platform level 81 (Very High Performance) |
TF5270-0v82 | TwinCAT 3 CNC Virtual NCK Basis, platform level 82 (Very High Performance) |
TF5270-0v83 | TwinCAT 3 CNC Virtual NCK Basis, platform level 83 (Very High Performance) |
TF5270-0v84 | TwinCAT 3 CNC Virtual NCK Basis, platform level 84 (Very High Performance) |
TF5270-0v90 | TwinCAT 3 CNC Virtual NCK Basis, platform level 90 (Other) |
TF5270-0v91 | TwinCAT 3 CNC Virtual NCK Basis, platform level 91 (Other 5…8 Cores) |
TF5270-0v92 | TwinCAT 3 CNC Virtual NCK Basis, platform level 92 (Other 9…16 Cores) |
TF5270-0v93 | TwinCAT 3 CNC Virtual NCK Basis, platform level 93 (Other 17…32 Cores) |
TF5270-0v94 | TwinCAT 3 CNC Virtual NCK Basis, platform level 94 (Other 33…64 Cores) |
We recommend using a TwinCAT 3 license dongle for platform levels 90-94.
Loading content ...
Loading content ...
© Beckhoff Automation 2025 - Terms of Use