The C5xxx series Industrial PCs are designed to fit in 19-inch racks. They are equipped with components of the very highest performance class, and are ideally suited for machine and system engineering applications such as those involving TwinCAT automation software. You can see more details in this video.
More about this video
![C5240 | 19-inch slide-in Industrial PC](https://multimedia.beckhoff.com/media/c5240__web_main_preview.png)
C5240 | 19-inch slide-in Industrial PC
The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.
![C5210 | 19-inch slide-in Industrial PC](https://multimedia.beckhoff.com/media/c5210-0000__web_main_preview.png)
C5210 | 19-inch slide-in Industrial PC
The C5xxx Industrial PCs series is designed for 19-inch slide-in installation. They are equipped with maximum performance class components and are ideally suited for machine construction and plant engineering applications, for example with the TwinCAT automation software.