MX-System | Tabular product overview

Baseplates

MBxxxx | Baseplates

MBxxxx | Baseplates

Category/version
1-row 2-row 3-row
Slots
8 MB1008-0000-0000
data slots
12 MB1012-0000-0000
data slots
MB2012-0000-0000
combined data/power slots
MB3112-0000-0000 New
combined data/power slots
18 MB2018-0000-0000
combined data/power slots


IPC modules

MCxxxx | IPC modules

MCxxxx | IPC modules

Type
Intel Atom® Intel® Celeron®/Core™ Arm®, Xilinx Zynq®
IPC module MC6015-0030-1217
2 or 4 cores
MC6030-0080-2217
2, 4 or 6 cores
MC9240-0000-1217
4 cores


I/O modules

MO1xxx | Digital input

MO1xxx | Digital input

1-channel 2-channel 4-channel 8-channel
Input voltage
24 V DC MO1008-0000-1111
M8
MO1008-0000-1112
M12


MO2xxx | Digital output

MO2xxx | Digital output

1-channel 2-channel 4-channel 8-channel
Output voltage, type
24 V DC MO2024-0000-1112
2.0 A, M12
MO2008-0000-1111
0.5 A, M8
MO2008-0000-1112
0.5 A, M12
Pneumatics MO2414-0000-1110 New
0.5 A, Festo
MO2424-0000-1110 New
0.5 A, SMC


MO3xxx | Analog input

MO3xxx | Analog input

1-channel 2-channel 4-channel 8-channel
Type
Multi-function, 12 bit
±10 V, ±20 mA
MO3004-2255-1112
single-ended, 1 ksps, M12
Temperature (RTD/TC) MO3204-6666-1112
16 bit, 1 ksps, M12


MO5xxx | Position measurement

MO5xxx | Position measurement

1-channel 2-channel 4-channel 8-channel
Type
Incremental MO5162-0000-1112
HTL, 100 kHz, M12


MO6xxx | Communication

MO6xxx | Communication

1-channel 2-channel 4-channel 8-channel
Type
IO-Link MO6224-0020-1112
IO-Link, master, Class A, M12
MO6224-0039-1112
IO-Link, master, Class B, M12
RS485/RS422 MO6022-0000-1112
RS422/RS485, M12, B-coded


MO7xxx | Compact drive technology

MO7xxx | Compact drive technology

1-channel 2-channel 4-channel 8-channel
Type
Servo motor MO7221-9016-1114
24 V DC, 7 A, B17, STO/SS1
MO7221-9016-1124
48 V DC, 7 A, B17, STO/SS1
MO7221-9018-1114
24 V DC, 7 A, B17, Safe Motion
MO7221-9018-1124
48 V DC, 7 A, B17, Safe Motion
Stepper motor MO7062-9016-1112
24 V DC, 3 A, M12, STO
MO7062-9016-1122
48 V DC, 3 A, M12, STO


MOx9xx | TwinSAFE

MOx9xx | TwinSAFE

1-channel 2-channel 4-channel 8-channel
 
I/O module MO2962-0000-1112
relay output
MO2904-0000-1112
digital output, 0.5 A
MO1918-0000-1112
digital input
MO2934-0000-1112
digital output, 2 A


Drive modules

MD3xxx | Frequency inverters

MD3xxx | Frequency inverters

1-channel 2-channel
Output current
1.5 A MD3202-0100-2254
1.5 A per channel, STO/SS1
3 A MD3104-0100-2254
3 A per channel, STO/SS1


MD6xxx | DC link power supplies

MD6xxx | DC link power supplies

 
Output current
15 A MD6020-0003-2345
15 A
40 A MD6040-0003-3445 New
40 A


MD8xxx | Servo drives

MD8xxx | Servo drives

1-channel 2-channel
Output current
6 A MD8106-0100-2254
6 A per channel, STO/SS1
MD8206-0100-2254
6 A per channel, STO/SS1
MD8106-0190-2254
6 A per channel, Safe Motion
MD8206-0200-2254
6 A per channel, Safe Motion
12 A MD8112-0100-2254
12 A per channel, STO/SS1
MD8112-0200-2254
12 A per channel, Safe Motion
28 A MD8128-0100-3255 New
28 A per channel, STO/SS1


MD9xxx | Capacitors

MD9xxx | Capacitors

 
Capacity
2025 µF MD9000-2025-2250
2025 µF


Relay modules

MRxxxx | Relay modules

MRxxxx | Relay modules

1-channel 2-channel 3-channel
Category/Version
Relay output MR1307-0011-2242
7 A
Motor starter MR3107-2001-2245
7 A
MR3203-1001-2244
2.8 A
MR3107-2901-2245
7 A, safe shutdown
MR3203-1901-2244
2.8 A, safe shutdown
Solid-state relay MR4307-1011-2242
7 A


System modules

MS1xxx | Power infeed

MS1xxx | Power infeed

Output voltage
24 V DC 24/48 V DC 400…480 V AC 400 V AC/600 V DC
External supply voltage
24/48 V DC MS1010-0021-1114
infeed
230 V AC
400 V…480 V AC
MS1132-2201-2349
infeed + main switch, red, 32 A
MS1163-2201-3449 New
infeed + main switch, red, 63 A
400 V…480 V AC/600 V DC MS1020-0051-1145
infeed


MS2xxx | EtherCAT power infeed

MS2xxx | EtherCAT power infeed

Output voltage
24 V DC 24/48 V DC
External supply voltage
24 V DC MS2204-0002-1112
infeed + forwarding
24/48 V DC MS2210-0021-1114
infeed


MS3xxx | Power output

MS3xxx | Power output

Output voltage forwarding
24/48 V DC
Supply voltage from backplane
24/48 V DC MS3010-1023-1114
output


MS4xxx | EtherCAT power output

MS4xxx | EtherCAT power output

Output voltage forwarding
24 V DC 24/48 V DC
Supply voltage from backplane
24 V DC MS4306-1903-1111
output, 1-port EtherCAT P
MS4306-2903-1111
output, 2-port EtherCAT P
24/48 V DC MS4210-1023-1114
output, EtherCAT


MS6xxx | Power supplies

MS6xxx | Power supplies

Output voltage
24 V DC 48 V DC
Output current
10 A MS6010-2100-2240
400…480 V AC
MS6010-2100-2250
600 V DC
18 A MS6018-1100-2240
400…480 V AC
40 A MS6040-2100-2340 New
400…480 V AC


MS7xxx | Ethernet switches

MS7xxx | Ethernet switches

4-port
Ethernet switch MS7204-0000-1112
1 Gbit/s


MS8xxx | UPS

MS8xxx | UPS

2-channel
UPS MS8132-0120-1212
0.12 kW


MS9xxx | Expansions

MS9xxx | Expansions

 
Module expansion MS9100-2020-2209
24 V DC