DetachFixClose

Jun 26, 2024 5:00:00 PM

TwinCAT 3.1 Build 4026: Modularized setup with TwinCAT Package Management

A new type of modularized setup allows a more flexible installation of TwinCAT than before. Instead of the previous installation of three variants on one industrial PC, users can now select and install specific packages according to preference and update them as required. The new setup with TwinCAT Package Management enables individual and thus faster updating of individual TwinCAT components.

The setup with TwinCAT Package Management enables individual and thus faster updates of individual TwinCAT components. Customers simultaneously benefit from faster installation and shorter update times.

In this webinar, Henning Mersch from the TwinCAT Product Management division will share an overview of the novel possibilities that TwinCAT package management offers and answer any questions you may have.

An introduction to the new Build 4026 and PLC will be covered in separate webinars:

TwinCAT 3.1 Build 4026: Introduction

TwinCAT 3.1 Build 4026: PLC updates

More about this video

Automation

Automation

TwinCAT offers many features and various software function blocks for all automation tasks.

TwinCAT

TwinCAT

The TwinCAT software system turns almost any PC-based system into a real-time control with multiple PLC, NC, CNC and/or robotics runtime systems.

TwinCAT 3 Build 4026

TwinCAT 3 Build 4026

More flexibility in automation development through modularity and extensions