DetachFixClose

EtherCAT | Tabular product overview

IPC, Embedded PC, infrastructure

CXxxxx | DIN rail industrial PCs

CXxxxx | DIN rail industrial PCs

32 bit Arm® 64 bit Arm® Intel Atom® AMD Ryzen™ Intel® Xeon®
EtherCAT slave interface CX8010
CX8210
CX8110

EtherCAT slave option* CX9020
with CX9020-B110
CX9240
with CX9240-B110
CX51x0 with CX51x0-B110 CX20x3 with CX20x3-B110 CX20x2 with CX20x2-B110
CX52x0 with CX52x0-B110 CX56x0 with CX56x0-B110
CX53x0 with CX53x0-B110
EtherCAT master option* CX51x0 with CX51x0-M112 CX20x3 with CX20x3-M112 CX20x2 with CX20x2-M112
CX52x0 with CX52x0-M112 CX56x0 with CX56x0-M112
CX53x0 with CX53x0-M112

*Optional interface can be equipped ex factory, ordering details on the respective product page under the Options tab.


FC11xx | fieldbus cards

FC11xx | fieldbus cards

PCI PCIe
EtherCAT FC1100
1-channel, EtherCAT slave
FC1121
1-channel, EtherCAT slave


CUxxxx, EPxxxx | EtherCAT components

CUxxxx, EPxxxx | EtherCAT components

100 Mbit/s, IP20 100 Mbit/s, IP67 1 Gbit/s, IP20
Branches CU1123
junction, 3 x RJ45
CU1423
junction, 3 x RJ45
CU1123-0010
junction, 3 x RJ45, Extended Distance
CU1411
branch controller, 1 port
CU1124
junction, 4 x RJ45
CU1418
branch controller, 8 ports
CU1128
junction, 8 x RJ45
EP9128-0021
EtherCAT, 8 x M8
Media converters CU1521
1-channel, multi-mode
EP9521-0020
1-channel, multi-mode
CU1521-0010
1-channel, single-mode
CU1521-0020
1-channel, SFP slot
CU1561
1-channel, POF


I/O components for the control cabinet (IP20)

EK1xxx | EtherCAT Couplers

EK1xxx | EtherCAT Couplers

EtherCAT EtherCAT P EtherCAT G Ethernet/TSN
EtherCAT Couplers E-bus EK1100
2 x RJ45
EK1101
ID switch
EK1101-0010
ID switch, Extended Distance
EK1101-0080
ID switch, Fast Hot Connect
EK1300
EtherCAT P
EK1400
EtherCAT G
EK1000
Ethernet/TSN
EK1100-0008
M8 connection
EK1101-0008
ID switch, M8 connection
EKM1101
ID switch and diagnostics
EK1501
ID switch, multi-mode fiber optic
EK1501-0010
ID switch, single-mode fiber optic
EK1501-0100
ID switch, multi-mode fiber optic to RJ45
EK1541
ID switch, POF
EtherCAT Couplers E-bus with integrated digital I/Os EK1814
4 inputs + 4 outputs
EK1818
8 inputs + 4 outputs
EK1828
4 inputs + 8 outputs
EK1828-0010
8 outputs
EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EtherCAT Couplers K-bus BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface
Extensions EK1110
extension end terminal
EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EK1310
EtherCAT P extension with feed-in
EK1110-0008
extension end terminal, M8
Branches EK1122
2-port junction
EK1121-0010
1-port junction, Extended Distance
EK1122-0080
2-port junction, Fast Hot Connect
EK1322
EtherCAT P junction with feed-in
EK1122-0008
2-port junction, M8
EK1521
multi-mode fiber-optic junction
EK1521-0010
single-mode fiber-optic junction
EK1561
POF junction


EKxxxx | Bus Couplers

EKxxxx | Bus Couplers

Standard
Fieldbus
IoT EK9160
IoT (MQTT, OPC UA)
EtherNet/IP EK9500
100 Mbit/s
EK9520
100/1000 Mbit/s
Modbus EK9000
100 Mbit/s
EK9020
100/1000 Mbit/s
PROFIBUS EK3100
12 Mbaud
PROFINET RT EK9300
100 Mbit/s
EK9320
100/1000 Mbit/s


EL1xxx | Digital input

EL1xxx | Digital input

2-channel 4-channel 8-channel 16-channel
Signal
5 V DC EL1252-0050
TON/TOFF 1 μs, timestamping
EL1124
filter 0.05 µs
EL1262-0010
TON/TOFF 0.1 μs, oversampling
EL1262-0050
TON/TOFF 1 μs, oversampling
12 V DC EL1144
filter 10 μs
24 V DC
Filter 3.0 ms
EL1002
type 3
EL1004
type 3
EL1008
type 3, 1-wire
EL1809
type 3
EL1004-0020
functional isolation 2500 V
EL1409 New
1-wire
EL1104
type 3, with sensor supply
EL1024
type 2
EL1804
type 3, 8 x 24 V, 4 x 0 V
EL1808
type 3, 8 x 24 V DC, 2-wire
EL1084
ground switching
EL1088
ground switching
EL1889
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL1862
type 3, flat-ribbon cable
EL1862-0010
flat-ribbon cable, ground switching
24 V DC
Filter 10 µs
EL1012
type 3
EL1014
type 3
EL1018
type 3
EL1819
type 3
EL1252-0010
type 3, timestamp
EL1034
type 1, potential-free inputs
EL1819
type 3
EL1114
type 3, with sensor supply
EL1814
type 3, 8 x 24 V, 4 x 0 V, 3-wire
EL1094
ground switching
EL1098
ground switching
EL1872
type 3, flat-ribbon cable
EL1872-0010
flat-ribbon cable, ground switching
24 V DC
XFC: T(on)/T(off) 1 µs
EL1202
type 3
EL1252
type 3, timestamp
EL1254
type 3, timestamp
EL1258
multi-timestamping
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
EL1262
type 3, oversampling
EL1258-0010
multi-timestamping, ground switching
24 V DC
Counter
EL1502
type 1, 100 kHz, 32 bit
EL1512
type 1, 1 kHz, 32 bit
24 V DC
Safe input
EL1904
TwinSAFE, 4 safe inputs
EL1918
TwinSAFE Logic, 8 safe inputs
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
48 V DC EL1134
type 1
120 V AC/DC EL1712
power contacts
120 V DC EL1712-0020
power contacts
120…230 V AC EL1702
power contacts
EL1722
no power contacts
220 V DC EL1702-0020
power contacts
Thermistor EL1382
NAMUR EL1052
EL1054
Ex i, NAMUR ELX1052
ELX1054
ELX1058


EL2xxx | Digital output

EL2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
5 V DC EL2124
Imax = ±20 mA
12 V DC EL2024-0010
Imax = 2.0 A
24 V DC
Imax = 0.5 A
EL2002
4-wire
EL2004
2-wire
EL2008
1-wire
EL2809
Imax = 0.5 A
EL2409 New
1-wire
EL2014
with diagnostics
EL2068
with channel diagnostics
EL2819
with diagnostics
EL2869
with channel diagnostics
EL2808
8 x 0 V
EM2042
D-sub connection
EL2084
ground switching
EL2088
ground switching
EL2889
ground switching
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
EL2878-0005
flat-ribbon cable, with diagnostics
EL2872
flat-ribbon cable
EL2872-0010
flat-ribbon cable, ground switching
24 V DC
Imax = 2.0 A
EL2022
4-wire
EL2024
2-wire
EL2828
Imax = 2.0 A
EL2032
with diagnostics
EL2034
with diagnostics
EL2838
with channel diagnostics
EL2044
with extended diagnostics
24 V DC
Imax = 4,0 A/8,0 A
EL2042
2 x 4.0 A/1 x 8.0 A
24 V DC
XFC: TON/TOFF 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
EL2202
push-pull output
EL2202-0100
push-pull outputs, DC preset
EL2212
overexcitation, multi-timestamping
EL2252
timestamp
EL2258
multi-timestamping
EL2262
oversampling
24 V DC
EX i
ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
ELX2792
Imax = 0.5 A AC/1 A DC, change-over contact
24 V DC
Safe output
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL2912
TwinSAFE Logic, 2 safe outputs
EL2904
TwinSAFE, 4 safe outputs
30 V AC/48 V DC solid-state relay
Imax = 2.0 A
EL2784
Imax = 2.0 A
EL2788
Imax = 2.0 A
EL2794
potential-free
EL2798
potential-free
Relay
(up to 250 V AC)
EL2602
Imax = 5.0 A, make contact, power contacts
EL2602-0010
Imax = 5.0 A, make contact, power contacts, contact-protecting switching
EL2612
Imax = 2.0 A, change-over, no power contacts
EL2622
Imax = 5.0 A, make contact, no power contacts
EL2624
Imax = 2.0 A, make contact
EL2622-0010
Imax = 5.0 A, make contact, no power contacts, contact-protecting switching
EL2634
Imax = 4.0 A, make contact, 250 V AC/30 V DC, no power contacts
EL2642
Imax = 1.0 A, change-over, no power contacts, reed relays
EL2652
Imax = 1.0 A, change-over, no power contacts
Triac
(12…230 V AC)
EL2712
Imax = 0.5 A, power contacts
EL2722
Imax = 1.0 A, mutually locked outputs
PWM EL2502
push-pull output, separate frequency can be set for each channel
EL2502-0005
plastic optical fibre, separate frequency can be set for each channel
EL2502-0010
push-pull output, separate frequency can be set for each channel, timestamp
EL2535
24 V DC, Imax = ±50 mA, ±1 A, ±2 A
EL2535-0002
24 V DC, Imax = ±2 A
EL2535-0005
24 V DC, Imax = 0…5 A
EL2535-0050
24 V DC, Imax = ±50 mA
EL2535-0100
24 V DC, Imax = ±100 mA
EL2535-0103
48 V DC, Imax = 3.5 A
Frequency output EL2521
1-channel AB, 0…500 kHz, RS422
EL2522
2-channel AB, 1-channel ABC, 0…4 MHz
EL2521-0024
RS422, 24 V DC, externally powered
EL2521-0025
RS422, 24 V DC, externally powered, ground switching
EL2521-0124
RS422/24 V DC, capture/compare in-/output
LED control EL2564
5…48 V DC, 4 A, RGBW, common anode
EL2564-0010
8…48 V DC, 3 A, RGBW, common cathode
EL2574
pixel LED, 2048 individually addressable LEDs
Current control
LED control
EL2595
48 V DC, 300…700 mA, current control
EL2596
24 V DC, 3 A, pulse > 25 µs, current control
EL2596-0010
48 V DC, 3 A, pulse > 25 µs, current control
Multiplexer ELM2742-0000
2 x multiplexer, 1 x 4 solid-state relays
ELM2744-0000
4 x multiplexer, 1 x 4 solid-state relays
ELM2642-0000
2 x multiplexer, 1 x 4 reed relays
ELM2644-0000
4 x multiplexer, 1 x 4 reed relays


EL3xxx | Analog input

EL3xxx | Analog input

1-channel 2-/3-channel 4-channel 5-/6-/8-channel
Signal
0…10 V
Standard signal
EL3061
12 bit
EL3062
12 bit
EL3064
12 bit
EL3068
12 bit
EL3161
16 bit
EL3162
16 bit
EL3164
16 bit
0…±10 V
Standard signal
EL3001
single-ended, 12 bit
EL3002
single-ended, 12 bit
EL3004
single-ended, 12 bit
EL3008
single-ended, 12 bit
EL3101
differential input, 16 bit
EL3102
differential input, 16 bit
EL3104
differential input, 16 bit
EL3602
differential input, 24 bit
EL3702
differential input, 16 bit, oversampling
0…±75 mV EL3602-0010
differential input, 24 bit
0…±150 mV EL3702-0015
differential input, 16 bit, oversampling
0…±200 mV EL3602-0002
differential input, 24 bit
0…30 V EL3062-0030
12 bit
0…±30 V ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
0…±1200 V ELM3002-0205
24 bit, 50 ksps, galv. isolated, 4 mm
0…20 mA
Standard signal
EL3041
single-ended, 12 bit
EL3042
single-ended, 12 bit
EL3044
single-ended, 12 bit
EL3048
single-ended, 12 bit
EL3141
single-ended, 16 bit
EL3142
single-ended, 16 bit
EL3144
single-ended, 16 bit
EL3142-0010
single-ended, ±10 mA, 16 bit
EL3184 New
single-ended, 16 bit, HART
EL3011
differential input, 12 bit
EL3012
differential input, 12 bit
EL3014
differential input, 12 bit
EL3111
differential input, 16 bit
EL3112
differential input, 16 bit
EL3114
differential input, 16 bit
EL3612
differential input, 24 bit
EL3742
differential input, 16 bit, oversampling
EL3182
single-ended, 16 bit, HART
4…20 mA
Standard signal
EL3051
single-ended, 12 bit
EL3052
single-ended, 12 bit
EL3054
single-ended, 12 bit
EL3058
single-ended, 12 bit
EL3151
single-ended, 16 bit
EL3152
single-ended, 16 bit
EL3154
single-ended, 16 bit
EL3021
differential input, 12 bit
EL3022
differential input, 12 bit
EL3024
differential input, 12 bit
EL3121
differential input, 16 bit
EL3122
differential input, 16 bit
EL3124
differential input, 16 bit
EL3621-0020
differential input, 24 bit
EL3124-0090
16 bit, TwinSAFE SC
0…±20 mA EL3112-0011
differential input, 16 bit
ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
ELM3104-0020
24 bit, 10 ksps, NAMUR NE43, push-in, factory calibrated
0…±10 V/±20 mA
Standard signal
EL3072
12 bit, NAMUR NE43
EL3074
12 bit, NAMUR NE43
EL3078 New
16 bit, NAMUR NE43
EL3172
16 bit, NAMUR NE43
EL3174
16 bit, NAMUR NE43
EL3174-0002
16 bit, electrically isolated, NAMUR NE43
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
0...±3 V/0...±20 mA EL3174-0032
16 bit, electrically isolated, NAMUR NE43, ±3 V
±3 V EL3008-0003 New
16 bit, cascaded channels
0...±60 V EL3174-0042
16 bit, electrically isolated, NAMUR NE43
0...±60 V/0...±20 mA ELM3102-0100
24 bit, 20 ksps, push-in, galv. isolated
Multi-function EL3751
24 bit, 10 ksps
ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
EL3751-0004
24 bit, 10 ksps
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
EL3751-0024
24 bit, 10 ksps, factory calibrated
ELM3704-0020
24 bit, 10 ksps, push-in, factory calibrated
Temperature measurement
resistance thermometer RTD
EL3201
16 bit
EL3202
16 bit
EL3204
2-wire, 16 bit
EL3208
16 bit
EL3201-0010
16 bit, high-precision
EL3202-0010
16 bit, high-precision
EL3204-0162
2-wire, 16 bit, 2 x RTD, 2 x ±10 V
EL3208-0010
Pt1000, Ni1000, NTC 1.8…100 k, potentiom. 1, 5, 10 kΩ
EL3204-0200
16 bit, universal input for RTD
EL3214
3-wire, 16 bit
EL3218
3-wire, 16 bit
EL3214-0090
16 bit, TwinSAFE SC
ELM3244-0000
24 bit, high-precision, 1 ksps, push-in
ELM3246-0000
24 bit, high-precision, 1 ksps, push-in
Temperature measurement
thermocouple, mV
EL3311
16 bit
EL3312
16 bit
EL3314
16 bit
EL3318
16 bit
EL3314-0002
24 bit, electrically isolated
EL3314-0010
24 bit
EL3314-0090
16 bit, TwinSAFE SC
EL3314-0092 New
24 bit, galvanically isolated, TwinSAFE SC
ELM3344-0000
24 bit, 1 ksps, push-in
ELM3348-0000
24 bit, 1 ksps, push-in
ELM3344-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3348-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3704-1001
24 bit, 10 ksps, push-in, TC adjustment
Measurement bridge
strain gauge
EL3351
strain gauge, 16 bit
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
EL3356
self-calibration
ELM3542-0000
24 bit, 1 ksps, push-in
ELM3544-0000
24 bit, 1 ksps, push-in
EL3356-0010
24 bit, 10 ksps
EL3356-0090
TwinSAFE SC
EL3361 New
24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO
EL3362 New
24 bit, sensor supply 5/10 V DC, 1 x DI, 1 x DO
EL3361-0100 New
24 bit, sensor supply 5 V DC
EL3362-0100 New
24 bit, sensor supply 5 V DC
Measurement technology EL3681
digital multimeter terminal, voltage/current, 18 bit
EL3692
resistance measurement, 100 mΩ…10 MΩ
EL3255
potentiometer measurement, 5-channel
Acceleration measurement
Position, vibration, Condition Monitoring, IEPE
EL3632
16 bit, 50 ksps
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
Pressure measuring EM3701
differential pressure, ±100 hPa
EM3702
relative pressure, 7500 hPa
EM3712
relative pressure, ±1000 hPa
Power measurement
≤ 500 V
EL3403
500 V AC, 1 A
EL3423
480 V AC/DC, 1 A, Economy
EL3443
480 V AC/DC, 1 A, extended functionalities
EL3443-0010
480 V AC/DC, 5 A, extended functionalities
EL3443-0011
480 V AC/DC, 100 mA, extended functionalities
EL3443-0013
480 V AC/DC, 333 mV, extended functionalities
EL3443-0020
480 V AC/DC, 1 A, extended functionalities, factory calibrated
EL3444
distributed power measurement, galv. isolated
EL3446
distributed power measurement
Power measurement
> 500 V
EL3453
690 V AC, 5 A, extended functionalities
EL3453-0020
690 V AC, 5 A, extended functionalities, factory calibrated
EL3453-0100
130 V AC, 5 A, extended functionalities
Mains monitor
±480 V
EL3483
480 V AC/DC, mains monitor
EL3483-0060
480 V AC/DC, mains monitor with voltage measurement
Power monitoring
≤ 500 V
EL3773
500 V, 1 A AC/DC, 10 ksps
Power monitoring
> 500 V
EL3783
690 V AC, 5 A AC, 20 ksps
EL3783-0100
130 V AC, 5 A AC, 20 ksps
Ex i, 0/4…20 mA
Standard signal
ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
Ex i, temperature measurement
resistance thermometer RTD
ELX3202
RTD, 2-, 3- and 4-wire, 16 bit
ELX3204
RTD, 2-wire, 16 bit
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
Ex i, temperature measurement
thermocouple, mV
ELX3312
thermocouple/mV measurement, 2-wire, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
Ex i, measurement technology ELX3351
strain gauge, 24 bit
ELX3252
potentiometer measurement, 16 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


EL4xxx | Analog output

EL4xxx | Analog output

1-channel 2-channel 4-channel 8-channel
Signal
0…10 V
Standard signal
EL4001
12 bit
EL4002
12 bit
EL4004
12 bit
EL4008
12 bit
EL4102
16 bit
EL4104
16 bit
0…±10 V
Standard signal
EL4031
12 bit
EL4032
12 bit
EL4034
12 bit
EL4038
12 bit
EL4132
16 bit
EL4134
16 bit
EL4732
16 bit, oversampling
0…20 mA
Standard signal
EL4011
12 bit
EL4012
12 bit
EL4014
12 bit
EL4018
12 bit
EL4112
16 bit
EL4114
16 bit
EL4712
16 bit, oversampling
4…20 mA
Standard signal
EL4021
12 bit
EL4022
12 bit
EL4024
12 bit
EL4028
12 bit
EL4122
16 bit
±10 mA EL4112-0010
16 bit
Ex i, 0/4…20 mA ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit


EL5xxx | Position measurement

EL5xxx | Position measurement

1-channel 2-channel
Signal
Absolute position measurement EL5001
SSI encoder interface
EL5002
SSI encoder interface
EL5001-0011
SSI monitor interface
EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5031-0011 New
EnDat-2.2 interface, oversampling
EL5032
EnDat 2.2 interface
EL5032-0090
EnDat 2.2 interface, TwinSAFE SC
EL5042
BiSS C interface
EL5072
inductive displacement sensor interface, LVDT
Incremental position measurement EL5021
SinCos encoder interface, 1 VPP
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5101
incremental encoder interface, RS422, TTL, 1 MHz
EL5102
incremental encoder interface, RS422, TTL, open collector, 5 MHz
EL5101-0010
incremental encoder interface, RS422, 5 MHz
EL5112
incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC
EL5101-0011
incremental encoder interface, RS422, 5 MHz, oversampling
EL5122
incremental encoder interface, TTL, open collector, 1 MHz, 2 x AB
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5131
incremental encoder interface, RS422, TTL, 2 x 24 V DC push-pull outputs
EL5151
incremental encoder interface, 24 V HTL, 100 kHz
EL5152
incremental encoder interface, 24 V HTL, 100 kHz
EL5151-0021
incremental encoder interface, 24 V HTL, 100 kHz, 1 x 24 V DC output
EL5162
incremental encoder interface, 24 V HTL, 100 kHz, 2 x ABC
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
Ex i, incremental position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC


EL6xxx | Communication

EL6xxx | Communication

1-channel 2-channel 4-channel
Signal
System EL6070
license key terminal
EL6071
license key terminal
EL6072
license key terminal, RTC
EL6080
memory terminal 128 kbyte
EL6090
display terminal
Sub system EL6821
DALI-2 master and power supply terminal
Serial EL6001
RS232, 115.2 kbaud
EL6002
RS232, 115.2 kbaud, D-sub
EL6021
RS422/RS485, 115.2 kbaud
EL6022
RS422/RS485, 115.2 kbaud, D-sub
EL6021-0021
RS422/RS485, 115.2 kbaud, line device
EtherCAT/Ethernet EL6601
switch port
EL6614
switch port
EL6688
IEEE 1588 master/slave
EL6689
synchronization via GNSS
EL6692
EtherCAT bridge
EL6695
EtherCAT bridge, high performance
Scanner/Adapter
Adapter function -0010
EL6201
AS-Interface, master
EL6184 New
HART, secondary master
EL6224
IO-Link, master
EL6224-0090
IO-Link, TwinSAFE SC, master
EL6632
PROFINET IRT, controller
EL6631
PROFINET RT, controller
EL6633
PROFINET RT, controller/i-device
EL6631-0010
PROFINET RT, device
EL6633-0010
PROFINET RT, device
EL6711-0010
CC-Link, slave
EL6634
PROFINET IRT, controller
EL6720
Lightbus, master
EL6652
EtherNet/IP, scanner/adapter
EL6731
PROFIBUS DP, master/slave
EL6733
PROFIBUS, master/slave
EL6653
EtherNet/IP, scanner/adapter
EL6731-0010
PROFIBUS, slave
EL6733-0010
PROFIBUS, slave
EL6653-0010
EtherNet/IP, adapter
EL6740-0010
Interbus, slave
EL6751
CANopen, master/slave
EL6753
CANopen, master/slave
EL6753-0010
CANopen, slave
EL6752
DeviceNet, master/slave
EL6754
DeviceNet, master
EL6754-0010
DeviceNet, slave
EL6761
ISO 15118 powerline, charge controller
EL6851
DMX, master/slave
EL6861
BACnet MS/TP (RS485)
Safety EL6900
TwinSAFE Logic
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL6930
TwinSAFE Logic, PROFIsafe slave support
Ex i ELX6233
communication interface, Ethernet-APL


EL/ELM7xxx | Compact drive technology

EL/ELM7xxx | Compact drive technology

< 3 A 3…5  A > 5 A 16 A
Motor type
Servomotor ELM7211-0010
Irms = 4.5 A, 48 V DC
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-0010
Irms = 2 x 4.5 A, 48 V DC
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-0010
Irms = 8 A, 48 V DC
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-0010
Irms = 2 x 8.0 A, 48 V DC
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-0010
Irms = 16 A, 48 V DC
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic
EL7201-9014
Irms = 2.8 A, 48 V DC, OCT, STO
EL7211-9014
Irms = 4.5 A, 48 V DC, OCT, STO
EL7221-9014
Irms = 7…8 A with ZB8610, 48 V DC, OCT, STO
EL7201-0010
Irms = 2.8 A, 48 V DC, OCT
EL7211-0010
Irms = 4.5 A, 48 V DC, OCT
EL7201
Irms = 2.8 A, 48 V DC, resolver
EL7211
Irms = 4.5 A, 48 V DC, resolver
Stepper motor EL7031
Imax = 1.5 A, 24 V DC
EL7041
Imax = 5.0 A, 48 V DC, incr. enc.
EL7031-0030
Imax = 2.8 A, 24 V DC
EL7041-0052
Imax = 5.0 A, 48 V DC
EL7037
Imax = 1.5 A, 24 V DC, incr. enc., vector control
EL7047
Imax = 5.0 A, 48 V DC, incr. enc., vector control
EL7047-9014
Imax = 5.0 A, 48 V DC, incr. enc., vector control, STO
EL7062
Imax = 3 A, 5 V DC, incr. enc.
DC Motor output stage EL7332
Imax = 1.0 A, 24 V DC
EL7342
Imax = 3.5 A, 48 V DC, incr. enc.
BLDC EL7411
Irms = 4.5 A, 48 V DC
EL7411-9014
Irms = 4.5 A, 48 V DC, STO
4-axis interface EM7004
4 incr. enc., 32 digital I/Os 24 V DC, 4 analog outputs ±10 V

The standard EtherCAT Terminals (ELxxxx) can be optionally ordered as ESxxxx with pluggable wiring level.


ELxxxx | Multifuctional

ELxxxx | Multifuctional

1-channel 2-channel 4-channel 8-channel 12-channel 16-channel
Digital inputs and outputs
24 V DC
EL1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EL1852
type 3, 8 inputs, 8 outputs, Imax = 0.5 A, flat-ribbon cable
Digitale inputs and outputs
24 V DC, XFC: Ton/Toff 1 µs
EL1259
8 inputs, 8 outputs, multi-timestamping, Imax = 0.5 A
Analog input
Current, voltage, RTD, strain gauge, potentiometer
EL3751
24 bit, 10 ksps
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
Analog input
Current, voltage, norm signal
EL3072
12 bit, NAMUR NE43
EL3074
12 bit, NAMUR NE43
EL3078 New
16 bit, NAMUR NE43
EL3172
16 bit, NAMUR NE43
EL3174
16 bit, NAMUR NE43
Analog combi
Current, voltage
EL4374 New
16 bit, 1 ksps, 2 x input, 2 x output
Analog output
Current, voltage, norm signal
EL4072 New
16 bit
EL4074 New
16 bit
EL4078 New
16 bit
Digitale inputs and outputs, analog inputs and outputs EL8601-8411
8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder


EL9xxx | System

EL9xxx | System

System
Signal
Components for system bus EL9011
bus end cover
EL9012
bus end cover for power and E-bus contacts
ELM9012
bus end cover for ELMxxxx, black
ELX9012
bus end cover for ELX, blue
EL9930
PROFIsafe, segment end terminal
EL9195
shield terminal
EL9070
shield terminal
EL9080
isolation terminal
Potential distribution EL9180
2 clamping units per power contact
EL9181
2 x 8 terminal points
EL9182
8 x 2 terminal points
EL9183
1 x 16 terminal points
EL9184
8 x 24 V DC, 8 x 0 V DC
EL9185
4 clamping units at 2 power contacts
EL9185-0010
4 clamping units at 2 power contacts, potential supply function
EL9186
8 x 24 V DC
EL9187
8 x 0 V DC
EL9188
16 x 24 V DC
EL9189
16 x 0 V DC
Potential supply 24 V DC EL9100
24 V DC
EL9110
diagnostics
EL9200
with fuse
EL9210
diagnostics, with fuse
EL9520
AS-Interface potential supply with filter
Potential supply, 120…230 V AC EL9150
with LED
EL9160
diagnostics
EL9190
any voltage up to 230 V
EL9260
diagnostics, with fuse
EL9290
with fuse
Overcurrent protection, 24 V DC EL9221-4030
3 A
EL9222-4433
3 A/3 A
EL9227-4400
max. 4 A, NEC Class 2
EL9221-5000
max. 10 A, adjustable
EL9222-5500
max. ∑ 10 A, adjustable
EL9227-4433
3 A/3 A
EL9221-5090
10 A
EL9222-6600
max. 4 A, adjustable
EL9227-5500
max. ∑ 10 A, adjustable
EL9221-6000
max. 4 A, adjustable
EL9222-6644
4 A/4 A
EL9227-6600
max. 4 A, adjustable
EL9221-6040
4 A
EL9222-9482
8 A/2 A
EL9227-6644
4 A/4 A
EL9221-9060
6 A
EL9222-9664
6 A/4 A
EL9227-9482
8 A/2 A
EL9221-9080
8 A
EL9227-9664
6 A/4 A
Power supply EL9410
input 24 V DC, output 5 V DC/2 A
ELM9410
input 24 V DC, output 5 V DC/2 A
ELX9410
power supply terminal for E-bus refresh, 1 A
EL9501 New
input 24 V DC, output 0…20 V/0…2 A
EL9505
input 24 V DC, output 5 V DC/0.5 A
EL9508
input 24 V DC, output 8 V DC/0.5 A
EL9510
input 24 V DC, output 10 V DC/0.5 A
EL9512
input 24 V DC, output 12 V DC/0.5 A
EL9515
input 24 V DC, output 15 V DC/0.5 A
EL9560
input 24 V DC, output 24 V DC/0.1 A with electrical isolation
ELX9560
power supply, 24 V DC, electrically isolated
EL9561 New
input 24 V DC, output 0…20 V/0…2 A with electrical isolation
EL9562 New
input 24 V DC, output 2 x 24 V DC/0.2 A with electrical isolation
EL9562-0015 New
input 24 V DC, output 2 x 15 V DC/0.3 A with electrical isolation
Filtering and smoothing EL9540
surge filter terminal for field supply
EL9540-0010
surge filter terminal for field supply, onshore and offshore areas
EL9550
surge filter terminal for system/field supply
EL9550-0010
surge filter terminal for system/field supply, onshore and offshore areas
EL9550-0012
surge filter terminal for system/field supply with up to 10 A
EL9570
buffer capacitor terminal, 500 μF, 48 V DC
EL9576
brake chopper terminal, up to 72 V DC, 155 μF


ELMxxxx | Measurement technology

ELMxxxx | Measurement technology

2-channel 4-channel Other
Economy series | 1 ksps per channel, multiplexed
±10 V/±20 mA
Standard signal
ELM3142-0000
24 bit, 1 ksps, push-in
ELM3144-0000
24 bit, 1 ksps, push-in
ELM3146-0000
24 bit, 1 ksps, push-in
ELM3148-0000
24 bit, 1 ksps, push-in
Temperature measurement
RTD
ELM3244-0000
24 bit, high-precision, 1 ksps, push-in
ELM3246-0000
24 bit, high-precision, 1 ksps, push-in
Temperature measurement
thermocouple, mV
ELM3344-0000
24 bit, 1 ksps, push-in
ELM3348-0000
24 bit, 1 ksps, push-in
ELM3344-0003
24 bit, 1 ksps, push-in, Mini-TC universal
ELM3348-0003
24 bit, 1 ksps, push-in, Mini-TC universal
Measuring bridge
strain gauge
ELM3542-0000
24 bit, 1 ksps, push-in
ELM3544-0000
24 bit, 1 ksps, push-in
Basic series | 10…50 ksps per channel, simultaneously
±30 V…±20 mV ELM3002-0000
24 bit, 20 ksps, push-in
ELM3004-0000
24 bit, 10 ksps, push-in
±1200 V…±60 V ELM3002-0205
24 bit, 50 ksps, galv. isolated, 4 mm
±20 mA ELM3102-0000
24 bit, 20 ksps, NAMUR NE43, push-in
ELM3104-0000
24 bit, 10 ksps, NAMUR NE43, push-in
Standard signal ±10 V/±20 mA
±60 V…20mV
ELM3102-0100
24 bit, 20 ksps, push-in, galv. isolated
Temperature measurement
thermocouple, mV
ELM3704-1001
24 bit, 10 ksps, push-in, TC adjustment
Measuring bridge
strain gauge
ELM3502-0000
24 bit, 20 ksps, push-in
ELM3504-0000
24 bit, 10 ksps, push-in
EPP3504-0023
24 bit, 10 ksps, push-in
Vibration measurement
Condition Monitoring, IEPE
ELM3602-0000
24 bit, 50 ksps, push-in
ELM3604-0000
24 bit, 20 ksps, push-in
ELM3602-0002
24 bit, 50 ksps, BNC
ELM3604-0002
24 bit, 20 ksps, BNC
Multifunction ELM3702-0000
24 bit, 10 ksps, push-in
ELM3704-0000
24 bit, 10 ksps, push-in
ELM3702-0101
24 bit, 10 ksps, galvanically isolated, LEMO
ELM3704-0001
24 bit, 10 ksps, LEMO
Multiplexer
ELM2742-0000
2 x multiplexer, 1 x 4 solid-state relays
ELM2744-0000
4 x multiplexer, 1 x 4 solid-state relays
ELM2642-0000
2 x multiplexer, 1 x 4 reed relays
ELM2644-0000
4 x multiplexer, 1 x 4 reed relays
System
ELM9012
bus end cover for ELMxxxx, black
ELM9410
input 24 V DC, output 5 V DC/2 A
Bus Coupler
EKM1101
ID switch and diagnostics


ELXxxxx | Explosion protection (Ex i)

ELXxxxx | Explosion protection (Ex i)

1-channel 2-channel 4-channel 8-channel Other
Digital input ELX1052
ELX1054
ELX1058
Digital ouput ELX2002
24 V DC, 45 mA, Ex i
ELX2008
24 V DC, 30 mA, Ex i
ELX2792
Imax = 0.5 A AC/1 A DC, change-over contact
Analog input ELX3152
0/4…20 mA, single-ended, 16 bit
ELX3158
4…20 mA, single-ended, 16 bit
ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3181
4…20 mA, single-ended, 16 bit, HART
ELX3184
4…20 mA, single-ended, 16 bit, HART
ELX3202
RTD, 2-, 3- and 4-wire, 16 bit
ELX3204
RTD, 2-wire, 16 bit
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
ELX3252
potentiometer measurement, 16 bit
ELX3312
thermocouple/mV measurement, 2-wire, 16 bit
ELX3314
thermocouple/mV measurement, 2-wire, 16 bit
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3351
strain gauge, 24 bit
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Analog output ELX4181
0/4…20 mA, single-ended, 16 bit, HART
ELX4154
0/4…20 mA, single-ended, 16 bit
Position measurement ELX5151
incremental encoder interface, NAMUR
ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Communication ELX6233
communication interface, Ethernet-APL
System terminals ELX9012
bus end cover for ELX, blue
ELX9410
power supply terminal for E-bus refresh, 1 A
ELX9560
power supply, 24 V DC, electrically isolated


ELxxxx-0090 | TwinSAFE SC

ELxxxx-0090 | TwinSAFE SC

1-channel 2-channel 4-channel Other
Analog input EL3124-0090
16 bit, TwinSAFE SC
EL3174-0090
16 bit, NAMUR NE43, TwinSAFE SC
EL3214-0090
16 bit, TwinSAFE SC
EL3314-0090
16 bit, TwinSAFE SC
EL3314-0092 New
24 bit, galvanically isolated, TwinSAFE SC
EL3356-0090
TwinSAFE SC
Analog input, Ex i ELX3152-0090
0/4…20 mA, single-ended, 16 bit, TwinSAFE SC
ELX3202-0090
RTD, 2-, 3- and 4-wire, 16 bit, TwinSAFE SC
ELX3204-0090
RTD, 2-wire, 16 bit, TwinSAFE SC
ELX3312-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3314-0090
thermocouple/mV measurement, 2-wire, 16 bit, TwinSAFE SC
ELX3351-0090
strain gauge, 24 bit, TwinSAFE SC
Position measurement EL5001-0090
SSI encoder interface, TwinSAFE SC
EL5021-0090
SinCos encoder interface, 1 VPP, TwinSAFE SC
EL5032-0090
EnDat 2.2 interface, TwinSAFE SC
EL5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EL5151-0090
incremental encoder interface, 24 V HTL, 100 kHz, TwinSAFE SC
Position measurement, Ex i ELX5151-0090
incremental encoder interface, NAMUR, TwinSAFE SC
Communication EL6224-0090
IO-Link, TwinSAFE SC, master


ELx9xx | TwinSAFE

ELx9xx | TwinSAFE

TwinSAFE type
Input Dedicated Logic Output Input and Logic Logic and Output Input, Logic and Output
EtherCAT Terminal/EtherCAT Coupler EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EL6900
TwinSAFE Logic
EK1914
4 standard inputs, 4 standard outputs,
2 safe inputs, 2 safe outputs
EL1918
TwinSAFE Logic, 8 safe inputs
EL2912
TwinSAFE Logic, 2 safe outputs
EK1960
TwinSAFE Logic, 20 safe inputs, 24 safe outputs
EL1904
TwinSAFE, 4 safe inputs
EL6910
TwinSAFE Logic, PROFIsafe master and slave support
EL2904
TwinSAFE, 4 safe outputs
ELM7211-9016
Irms = 4.5 A, 48 V DC, TwinSAFE Logic
EL2911
TwinSAFE Logic, 4 safe inputs, 1 safe output
EL6930
TwinSAFE Logic, PROFIsafe slave support
ELM7211-9018
Irms = 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7212-9016
Irms = 2 x 4.5 A, 48 V DC, TwinSAFE Logic
ELM7212-9018
Irms = 2 x 4.5 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7221-9016
Irms = 8 A, 48 V DC, TwinSAFE Logic
ELM7221-9018
Irms = 8 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7222-9016
Irms = 2 x 8.0 A, 48 V DC, TwinSAFE Logic
ELM7222-9018
Irms = 2 x 8.0 A, 48 V DC, Safe Motion, TwinSAFE Logic
ELM7231-9016
Irms = 16 A, 48 V DC, TwinSAFE Logic
ELM7231-9018
Irms = 16 A, 48 V DC, Safe Motion, TwinSAFE Logic


EJ11xx | EtherCAT Couplers

EJ11xx | EtherCAT Couplers

EtherCAT Couplers E-Bus EJ1100
EtherCAT Coupler, 2 x RJ45
EJ1101-0022
EtherCAT Coupler, external: connectors, power supply module and optional ID switches
Extension system and junctions EK1110-0043
EtherCAT EJ coupler, CX and EL terminal connection
EK1110-0044
EtherCAT EJ coupler, CX and EL terminal connection, EtherCAT junction
EJ1122
2-port junction, external: connectors


EJ1xxx | Digital input

EJ1xxx | Digital input

4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ1128
filter 0.05 µs
24 V DC
Filter 3.0 ms
EJ1008
type 3
EJ1809
type 3
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
EJ1889
ground switching
24 V DC
Filter 10 µs
EJ1819
type 3
24 V DC
Filter 1 µs
EJ1254
type 3, timestamping
24 V DC
Safe input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EJ2xxx | Digital output

EJ2xxx | Digital output

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
3.3 V DC / 5 V DC EJ2128
Imax = ±20 mA
24 V DC
Imax = 0.5 A
EJ2262
oversampling
EJ2008
EJ2809
EJ2889
ground switching
EJ1859
type 3, 8 inputs, 8 outputs, Imax = 0.5 A
24 V DC
Safe output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
PWM EJ2502
24 V DC, 0.5 A
EJ2564
5…48 V DC, 3 A, RGBW, common anode
Frequency output EJ2521-0224
24 V DC, 1 A
EJ2522
24 V DC, 50 mA


EJ3xxx | Analog input

EJ3xxx | Analog input

2-channel 4-channel 5-channel 8-channel
Signal
±10 V
Standard signal
EJ3004
single-ended, 12 bit
EJ3104
differential input, 16 bit
EJ3108
6 x differential inputs, 2 x single-ended, 16 bit
0…10 V
Standard signal
EJ3068
single-ended, 12 bit
0…20 mA
Standard signal
EJ3048
single-ended, 12 bit
4…20 mA
Standard signal
EJ3058
single-ended, 12 bit
Temperature measurement
Resistance thermometer RTD
EJ3202
16 bit
EJ3214
16 bit
Temperature measurement
Thermocouple, mV
EJ3318
type J, K, L…U, 16 bit
Measurement technology
Potentiometer
EJ3255
16 bit


EJ4xxx | Analog output

EJ4xxx | Analog output

2-channel 4-channel 8-channel
Signal
0…10 V
Standard signal
EJ4002
12 bit
EJ4004
12 bit
EJ4008
12 bit
±10 V
Standard signal
EJ4132
16 bit
EJ4134
16 bit
0…20 mA
Standard signal
EJ4018
12 bit
4…20 mA
Standard signal
EJ4024
12 bit


EJ5xxx | Position measurement

EJ5xxx | Position measurement

1-channel 2-channel
Signal
Absolute position measurement EJ5002
SSI encoder interface
EJ5042-0010
BiSS-C interface
Incremental position measurement EJ5021
SinCos encoder interface, 1 VPP
EJ5101
incremental encoder interface, RS422, TTL, 1 MHz
EJ5112
incremental encoder interface, RS422, TTL, open collector, 5 MHz, 2 x AB/1 x ABC
EJ5101-0090
incremental encoder interface, RS422, TTL, 1 MHz, TwinSAFE SC
EJ5151
incremental encoder interface, 24 V HTL, 100 kHz


EJ6xxx | Communication

EJ6xxx | Communication

1-channel 2-channel 4-channel
Signal
System EJ6070
license key module
EJ6080
memory module 128 kbyte
Serial EJ6002
serial interface RS232, RS485 or RS422
Master EJ6224
IO-Link
EJ6224-0090
IO-Link, TwinSAFE SC
Safety EJ6910
TwinSAFE Logic


EJ7xxx | Compact drive technology

EJ7xxx | Compact drive technology

< 3 A 3…5 A
Motor type
Servomotor EJ7211-0010
Irms = 4.5 A, 48 V DC, OCT
EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC
Stepper motor EJ7031
Imax = 1.5 A, 24 V DC
EJ7041-0052
Imax = 5.0 A, 48 V DC
EJ7037
Imax = 1.5 A, 24 V DC, incremental encoder, vector control
EJ7047
Imax = 5.0 A, 48 V DC, incremental encoder, vector control
DC motor output stage EJ7334-0008
Imax = 3.0 A, 24 V DC
EJ7342
Imax = 3.5 A, 48 V DC, incremental encoder
BLDC EJ7411
Irms = 4.5 A, 48 V DC


EJ9xxx | System

EJ9xxx | System

Power supply and accessories System
Signal
Power supply EJ9400
input 24 V DC, E-bus power supply, 2.5 A
EJ9404
input 24 V DC, E-bus power supply, 12 A
EJ9505
input 24 V DC, output 5 V DC, 0.5 A
Filtering and smoothing EJ9576
brake chopper module, up to 72 V DC, 155 μF
System EJ9001
placeholder module


EJxxxx | TwinSAFE SC

EJxxxx | TwinSAFE SC

1-Kanal
Communication EL6224-0090
IO-Link, TwinSAFE SC, master
Motion EJ7211-9414
Irms = 4.5 A, 48 V DC, OCT, STO, TwinSAFE SC


EJx9xx | TwinSAFE

EJx9xx | TwinSAFE

1-channel 4-channel 8-channel
24 V DC
Safe digital input
EJ1914
TwinSAFE Logic, 4 safe inputs
EJ1918
TwinSAFE Logic, 8 safe inputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
24 V DC
Safe digital output
EJ2914
TwinSAFE Logic, 4 safe outputs
EJ2918
TwinSAFE Logic, 8 safe outputs
EJ1957
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
Communication EJ6910
TwinSAFE Logic


BKxxxx | Bus Coupler

BKxxxx | Bus Coupler

Economy plus Compact
EtherCAT Bus Coupler BK1120
Bus Coupler (Economy plus)
BK1150
Bus Coupler (Compact)
BK1250
E-bus to K-bus interface


PS2000 with EtherCAT

PS2000 with EtherCAT

Output voltage
24 V DC (1-phase) 48 V DC (1-phase)
Output current
10 A PS2001-2410-1001
24 V DC, 10 A DC, 1-phase, EtherCAT
PS2001-4810-1001
48 V DC, 10 A DC, 1-phase, EtherCAT
20 A PS2001-2420-1001
24 V DC, 20 A DC, 1-phase, EtherCAT


I/O components for use on the machine (IP67)

EP1xxx | Digital input

EP1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter parameterizable 0…100 ms
EP1839-0022
8 x M12, with diagnostics
EP1839-0042
8 x M12, with diagnostics, EtherCAT M12
24 V DC
Filter 3.0 ms
EP1008-0001
8 x M8
EP1008-0002
4 x M12
EP1809-0021
16 x M8
EP1809-0022
8 x M12
EP1008-0022
8 x M12
EP1809-0042
8 x M12, EtherCAT M12
24 V DC
Filter 10 µs
EP1018-0001
8 x M8
EP1018-0002
4 x M12
EP1819-0021
16 x M8
EP1819-0022
8 x M12
EP1819-0005
16 x M8, 4-pin
EP1816-0003
connector with spring-loaded system
EP1816-0008
D-sub, 25-pin
EP1816-3008
D-sub, 25-pin, acceleration sensor
EP1816-1008
D-sub, 25-pin, changed pin assignment
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
24 V DC
ground switching
EP1098-0001
8 x M8, ground switching
24 V DC
timestamp
EP1258-0001
8 x M8, 2-channel timestamp
EP1258-0002
4 x M12, 2-channel timestamp
EP1258-0502 New
4 x M12, 8-channel multi-timestamp
24 V DC
counter
EP1518-0002
4 x M12, multi-function input
24 V DC
safe input
EP1908-0002
TwinSAFE, 8 safe inputs
EP1918-0002
TwinSAFE Logic, 8 safe inputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
Ex i
NAMUR
EPX1058-0022
8 x M12


EP2xxx | Digital output

EP2xxx | Digital output

4-channel 8-channel 16-channel 24-channel
Signal
PWM EP2534-0002 New
PWM output, 2 A, 4 x M12, current-controlled


EP23xx | Digital combi

EP23xx | Digital combi

8-channel 12-channel 16-channel
Signal
24 V DC
inputs + outputs
EP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EP1859-0042
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, EtherCAT M12, 3.0 ms
EP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EP2316-0008
8 inputs + 8 outputs, D-sub, 25-pin, 10 µs
EP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
24 V DC
in-/outputs
EP2338-0001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EP2339-0121
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms, ground switching
EP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2349-0022
8 x M12, 16 in-/outputs, Imax = 0.5 A, 10 µs
EP2339-0003
16 in-/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms
EP2339-0042
8 x M12, 16 in-/outputs, Imax = 0.5 A, ∑ 16 A, EtherCAT M12, 3.0 ms
24 V DC
safe in-/outputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs


EP3xxx | Analog input

EP3xxx | Analog input

1-channel 2-channel 4-channel 8-channel 16-channel
Signal
±10 V, ±20 mA
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
±10 V, 0/4…20 mA
Standard signal
EP3174-0002
parameterizable, differential inputs
EP3174-0092
parameterizable, differential inputs, TwinSAFE SC
EP3184-0002
parameterizable, single-ended
EP3182-1002
2 analog inputs, parameterizable, single-ended, 2 digital control outputs (sink/source type), 24 V DC, short-circuit proof
EP3184-1002
parameterizable, single-ended, 2 channels per socket
EP4374-0002
2 inputs + 2 outputs, parameterizable
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V
Standard signal
EP3162-0002
parameterizable, electrically isolated, single-ended
EP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
Temperature measurement
Resistance thermometer RTD
EP3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EP3314-0002
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
strain gauge
EP3356-0022
24 bit, self-calibration
Acceleration measurement
Position, vibration, Condition monitoring, IEPE
EP3632-0001
16 bit, 50 ksps
EP3751-0160 New
1 x 3 axes
EP3752-0000
2 x 3 axes
EP3751-0260
1 x 3 axes, acceleration/gyroscope
Pressure measuring EP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)
EP3744-2041 New
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EP3744-3041 New
4 pressure inputs 0…12 bar (differential pressure to fifth connection)
Multi-function EP3754-0002 New
±10 V/±20 mA differential inputs, RTD, thermocouple
Ex i
4…20 mA
EPX3184-0022
4 x M12, single-ended, HART
EPX3158-0022
8 x M12, single-ended
EPX3184-0092 New
4 x M12, single-ended, HART, TwinSAFE SC


EP4xxx | Analog output

EP4xxx | Analog output

4-channel 8-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EP4174-0002
parameterizable
EP4374-0002
2 inputs + 2 outputs, parameterizable
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V
Standard signal
EP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EP43xx | Analog combi

EP43xx | Analog combi

4-channel 8-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EP4374-0002
2 inputs + 2 outputs, parameterizable
EP4378-1022
4 inputs + 4 outputs, U/I parameterizable per channel, 8 digital I/Os, 24 V DC/3.0 ms
±10 V
Standard signal
EP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EP5xxx | Position measurement

EP5xxx | Position measurement

M12 D-sub
Function
SSI encoder interface EP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EP5101-2011
32/16 bit, 5 V DC sensor supply, D-sub, 20 million increments/s
EP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EP5151-0002
32/16 bit


EP6xxx | Communication

EP6xxx | Communication

1-channel 2-channel 4-channel 8-channel Other
Function
System EP6070-0060
license key module
EP6080-0000
memory box 128 kbyte
Serial interface EP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EP6002-0002
RS232, RS422/RS485
EtherCAT/Ethernet EP6601-0002
switch port
IO-Link master EP6224-0002
Class A
EP6224-2022
Class A
EP6224-0042
Class A, EtherCAT M12
EP6224-0092
Class A, TwinSAFE SC
EP6224-3002
Class B
EP6224-3022
Class B
EP6228-0022
Class A
EP6228-0042
Class A, EtherCAT M12
EP6228-3032
Class B
EP6228-3132
4 x Class A, 4 x Class B
EP6228-3142
4 x Class A, 4 x Class B, EtherCAT M12
2 x 16 character display EP6090-0000
display box


EP7xxx | Compact drive technology

EP7xxx | Compact drive technology

< 3 A > 3 A
Function
Servo motor module EP7211-0034
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile MDP 742
EP7211-0035
Irms = 4.5 A, 48 V DC, OCT, STO suitable, drive profile CiA DS402
Stepper motor module EP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7041-0002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output
EP7047-1032
Imax = 5.0 A, 48 V DC
EP7041-2002
Imax = 5 A, 48 V DC, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
EP7041-4032
Imax = 5.0 A, 48 V DC, BiSS C encoder
EP7041-3002
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
EP7041-3102
Imax = 5 A, 48 V DC, incremental encoder, for high-speed applications, encoder system (5 V DC encoder)
DC motor output stage EP7342-0002
Imax = 3.5 A, 48 V DC
Motor controller box EP7402-0057
for roller conveyor systems, 24 V DC, EtherCAT junction
EP7402-0167
for roller conveyor systems, 48 V DC


EP8xxx | Special functions

EP8xxx | Special functions

8-channel 12-channel
Function
Multi-function box EP8309-1022
8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output
EP8601-0022
8 x digital input, 1 x counter, 4 x digital output, 2 x PWM, 1 x analog input, 1 x analog output, 1 x encoder


EPxxxx | System

EPxxxx | System

Function
Identification EP1111-0000
3 decimal ID switches
Junctions EP1122-0001
EtherCAT, 2-channel
EP1312-0001
EtherCAT P, 2-channel
EP9128-0021
EtherCAT, 8 x M8
EP1122-8001
EtherCAT, 2-channel, Fast Hot Connect
Power distribution EP9208-1035
8-channel, M12, L coded, 7/8"
EP9214-0023
4/4-channel, 7/8"
EP9224-0023
4/4-channel, current measurement and data logging, 7/8"
EP9214-0024 New
4/4-channel, M12, L-coded
EP9224-0024 New
4/4-channel, current measurement and data logging, M12, L-coded
EP9224-0037
4-channel, ENP B17, ENP to EtherCAT P
EP9224-2037
4-channel junction, with power supply, ENP B17
PROFINET RT EtherCAT Box EP9300-0022
EtherCAT Box interface with PROFINET RT
EP9320-0022 New
EtherCAT Box interface with PROFINET RT
EtherCAT media converter fibre optic EP9521-0020
1-channel, multi-mode
Brake chopper box EP9576-1032
up to 72 V DC


EPxxxx | TwinSAFE

EPxxxx | TwinSAFE

TwinSAFE type
Input Input and Logic Input, Logic and Output Logic and Output
EtherCAT Box EP1908-0002
TwinSAFE, 8 safe inputs
EP1918-0002
TwinSAFE Logic, 8 safe inputs
EP1957-0022
TwinSAFE Logic, 8 safe inputs, 4 safe outputs
EP2918-0032
TwinSAFE Logic, 8 safe outputs


EPP1xxx | Digital input

EPP1xxx | Digital input

4-channel 8-channel 16-channel
Signal
24 V DC
Filter parameterizable 0...100 ms
EPP1839-0022
8 x M12, with diagnostics
24 V DC
Filter 3.0 ms
EPP1004-0061
4 x M8
EPP1008-0001
8 x M8
EPP1008-0002
4 x M12
EPP1809-0021
16 x M8
EPP1809-0022
8 x M12
EPP1008-0022
8 x M12
EPP1859-0022
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3.0 ms
24 V DC
Filter 10 µs
EPP1018-0001
8 x M8
EPP1018-0002
4 x M12
EPP1819-0021
16 x M8
EPP1819-0022
8 x M12
EPP1819-0005
16 x M8, 4-pin
EPP1816-0008
D-sub, 25-pin
EPP1816-3008
D-sub, 25-pin, acceleration sensor
EPP1816-0003
connector with spring-loaded system
24 V DC
Timestamp
EPP1258-0001
8 x M8, 2-channel timestamp
EPP1258-0002
4 x M12, 2-channel timestamp
24 V DC
Counter
EPP1518-0002
4 x M12, multi-function input


EPP2xxx | Digital output

EPP2xxx | Digital output

1-channel 4-channel 8-channel 16-channel 24-channel
Signal
24 V DC
Imax = 0.5 A
EPP2008-0001
8 x M8
EPP2008-0002
4 x M12
24 V DC
Imax  = 0.5 A, Σ 3 A
EPP2008-0022
8 x M12
EPP2809-0021
16 x M8
EPP2809-0022
8 x M12
EPP2839-0022
8 x M12, with diagnostics
EPP2816-0008
D-sub, 25-pin
EPP2817-0008
D-sub, 25-pin
EPP2816-0010
2 x D-sub, 9-pin
EPP2816-0003
connector with spring-loaded system
EPP2816-0004
M16, 19-pin
24 V DC
Imax = 2 A, Σ 3 A
EPP2028-0001
8 x M8
EPP2028-0002
4 x M12
EPP2038-0001
8 x M8, with diagnostics
EPP2038-0002
4 x M12, with diagnostics
25 V AC/30 V DC EPP2624-0002
relay output, 4 x M12
Current control
LED control
EPP2596-0002
LED control, 24 V DC


EPP23xx | Digital combi

EPP23xx | Digital combi

4-channel 8-channel 16-channel
Signal
24 V DC
inputs + outputs
EPP2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EPP2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 3.0 ms
EPP1859-0022
8 x M12, 8 inputs + 8 outputs, Imax = 0.5 A, 3.0 ms
EPP2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EPP2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A, 10 µs
EPP2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EPP2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A, 3.0 ms
EPP2316-0003
8 inputs + 8 outputs, Imax = 0.5 A, connector with spring-loaded system, 10 µs
EPP2316-0008
8 inputs + 8 outputs, Imax = 0.5 A, D-sub, 25-pin, 10 µs
24 V DC
in-/outputs
EPP2334-0061
4 x M8, 4 inputs/outputs, Imax = 0.5 A, 10 µs
EPP2338-0001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2338-0002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2349-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 10 µs
EPP2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, 10 µs
EPP2338-1001
8 x M8, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EPP2338-1002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 3.0 ms
EPP2339-0021
16 x M8, 16 in-/outputs, Imax = 0.5 A, 3.0 ms
EPP2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, 3.0 ms
EPP2338-2002
4 x M12, 8 in-/outputs, Imax = 0.5 A, 10 µs
EPP2339-0003
16 inputs/outputs, Imax = 0.5 A, connector with spring-loaded system, 3.0 ms


EPP3xxx | Analog input

EPP3xxx | Analog input

1-channel 2-channel 4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP3174-0002
parameterizable, differential inputs
EPP3184-0002
parameterizable, single-ended
EPP4374-0002
2 inputs + 2 outputs, parameterizable
4…20 mA
Standard signal
EPP3184-0802
single-ended, HART
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
Temperature measurement
Resistance thermometer RTD
EPP3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EPP3314-0002
type J, K, L, B, E, N, R, S, T, U
Measuring bridge
strain gauge
EPP3356-0022
24 bit, self-calibration
EPP3504-0023
24 bit, 10 ksps, push-in
ERP3504-0022
24 bit, 10 ksps, M12, zinc die-cast
Acceleration measurement
Position, vibration, Condition monitoring, IEPE
EPP3632-0001
16 bit, 50 ksps, 2 x M8
EPP3752-0000
2 x 3 axes
Pressure measuring EPP3744-0041
4 pressure inputs -1…1 bar (differential pressure to fifth connection)
EPP3744-1041
4 pressure inputs 0…7 bar (differential pressure to fifth connection)


EPP4xxx | Analog output

EPP4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP4174-0002
parameterizable
EPP4374-0002
2 inputs + 2 outputs, parameterizable
±10 V
Standard signal
EPP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EPP43xx | Analog combi

EPP43xx | Analog combi

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EPP4374-0002
2 inputs + 2 outputs, parameterizable
±10 V
Standard signal
EPP4304-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs
±20 mA EPP4314-1002
2 inputs + 2 outputs, single-ended, 2 digital inputs, 24 V DC, 10 µs


EPP5xxx | Position measurement

EPP5xxx | Position measurement

M12 D-sub
Function
SSI encoder interface EPP5001-0002
1 MHz, 32 bit
Incremental encoder interface RS422 EPP5101-0002
32/16 bit, 5 V DC sensor supply, M12, 4 million increments/s
EPP5101-0011
32/16 bit, 5 V DC sensor supply, D-sub, 4 million increments/s
EPP5101-1002
32/16 bit, 24 V DC sensor supply
Incremental encoder interface 24 V DC EPP5151-0002
32/16 bit


EPP6xxx | Communication

EPP6xxx | Communication

1-channel 2-channel 8-channel Other
Function
Serial interface EPP6001-0002
RS232, RS422/RS485, 5 V DC/1 A
EPP6002-0002
RS232, RS422/RS485
IO-Link master EPP6224-0522 New
Class A, 4 ports, timestamping
EPP6228-0022
Class A, 8 ports
2 x 16 character display EPP6090-0000
display box


EPP7xxx | Compact drive technology

EPP7xxx | Compact drive technology

< 3 A > 3 A
Function
Stepper motor module EPP7041-1002
Imax = 1.5 A, 48 V DC, incremental encoder
EPP7041-3002
Imax = 5.0 A, 48 V DC, incremental encoder
DC motor output stage EPP7342-0002
Imax = 3.5 A, 48 V DC


EPPxxxx | System

EPPxxxx | System

Function
Identification EPP1111-0000
with ID switch
EtherCAT P diagnostics EPP9022-0060
4 x diagnostics (US, UP, IS, IP)
Converter
EtherCAT P to EtherCAT
EPP9001-0060
EtherCAT P/EtherCAT connector with power transmission
Branches EPP1322-0001
3 ports, with feed-in
EPP1332-0001
3 ports, with refresh
EPP1342-0001
3 ports
Converter
EtherCAT to EtherCAT P
EPP1321-0060
EtherCAT to EtherCAT P
Power distribution
ENP to EtherCAT P
EP9224-0037
4-channel, ENP B17, ENP to EtherCAT P
TwinSAFE SC EPP9022-9060
4 x diagnostics (US, UP, IS, IP), TwinSAFE SC


EQ1xxx | Digital input

EQ1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3,0 ms
EQ1008-0002
4 x M12
EQ1809-0022
8 x M12


EQ2xxx | Digital output

EQ2xxx | Digital output

8-channel 16-channel
Signal
24 V DC
Imax = 0,5 A, Σ 4 A
EQ2008-0002
4 x M12
EQ2809-0022
8 x M12
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ23xx | Digital combi

EQ23xx | Digital combi

16-channel
Signal
24 V DC
Filter 3,0 ms
EQ2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


EQ3xxx | Analog input

EQ3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
EQ3174-0002
parameterizable, differential inputs, 16 bit
Temperature measurement
Resistance thermometer RTD
EQ3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000
Temperature measurement
Thermocouple, mV
EQ3314-0002
type J, K, L, B, E, N, R, S, T, U


ER1xxx | Digital input

ER1xxx | Digital input

8-channel 16-channel
Signal
24 V DC
Filter 3.0 ms
ER1008-0001
8 x M8
ER1008-0002
4 x M12
ER1809-0021
16 x M8
ER1809-0022
8 x M12
ER1008-0022
8 x M12
24 V DC
Filter 10 µs
ER1018-0001
8 x M8
ER1018-0002
4 x M12
ER1819-0021
16 x M8
ER1819-0022
8 x M12
ER1098-0001
ground switching
ER1258-0001
2-channel timestamp, 8 x M8
ER1258-0002
2-channel timestamp, 4 x M12
24 V DC
Counter
ER1518-0002
adjustable input filters 0…100 ms, 4 x M12


ER2xxx | Digital output

ER2xxx | Digital output

4-channel 8-channel 16-channel
Signal
24 V DC
Imax = 0.5 A
ER2008-0001
8 x M8
ER2008-0002
4 x M12
ER2008-0022
8 x M12
24 V DC
Imax = 2 A, Σ 4 A
ER2028-0001
8 x M8
ER2028-0002
4 x M12
ER2038-0001
8 x M8, with diagnostics
ER2038-0002
4 x M12, with diagnostics
24 V DC
Imax = 2.8 A, Σ 16 A
ER2028-1032
8 x M12
24 V DC
Imax = 0.5 A, Σ 4 A
ER2809-0021
16 x M8
ER2809-0022
8 x M12
25 V AC / 30 V DC ER2624-0002
relay output, 4 x M12


ER23xx | Digital combi

ER23xx | Digital combi

8-channel 16-channel
Signal
24 V DC
inputs + outputs
ER2308-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2308-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0001
8 x M8, 4 inputs + 4 outputs, Imax = 0.5 A
ER2318-0002
4 x M12, 4 inputs + 4 outputs, Imax = 0.5 A
ER2328-0001
8 x M8, 4 inputs + 4 outputs, Imax = 2 A
ER2328-0002
4 x M12, 4 inputs + 4 outputs, Imax = 2 A
24 V DC
in-/outputs
ER2338-0001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-0002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2339-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2339-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2338-1001
8 x M8, 8 inputs/outputs, Imax = 0.5 A
ER2338-1002
4 x M12, 8 inputs/outputs, Imax = 0.5 A
ER2349-0021
16 x M8, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A
ER2349-0022
8 x M12, 16 inputs/outputs, Imax = 0.5 A, ∑ 4 A


ER3xxx | Analog input

ER3xxx | Analog input

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
ER3174-0002
differential inputs, 16 bit
ER3184-0002
single-ended, 16 bit, 2 per socket
ER3184-1002
2 channels per socket
Temperature measurement
Resistance thermometer RTD
ER3204-0002
Pt100, Pt200, Pt500, Pt1000, Ni100, Ni120, Ni1000, 16 bit
Temperature measurement
Thermocouple, mV
ER3314-0002
type J, K, L, B, E, N, R, S, T, U, 16 bit


ER4xxx | Analog output

ER4xxx | Analog output

4-channel
Signal
±10 V, 0/4…20 mA
Standard signal
ER4374-0002
2 inputs + 2 outputs, parameterizable, 16 bit
ER4174-0002
parameterizable, 16 bit


ER6xxx | Communication

ER6xxx | Communication

1-channel 2-channel
Function
Serial interface ER6001-0002
RS232, RS422/RS485, 5 V DC/1 A
ER6002-0002
RS232, RS422/RS485


ER7xxx | Motion

ER7xxx | Motion

< 3 A > 3 A
Function
Stepper motor module ER7041-1002
Imax = 1.5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-0002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output
ER7041-2002
Imax = 5 A, incremental encoder, 2 digital inputs, 1 digital output, motor connection via plug
ER7041-3002
Imax = 5 A, incremental encoder, for high-speed applications, encoder system (24 V DC encoder)
DC motor output stage ER7342-0002
Imax = 3.5 A, 48 V DC


ER8xxx | Special functions

ER8xxx | Special functions

8-channel
Signal
0/4…20 mA ER8309-1022
8 digital inputs/outputs, 2 x tacho input, 2 x 0/4…20 mA input, 1 x 0/4…20 mA output, 1 x 1.2 A PWMi output


IL23xx-B110 | Digital combi

IL23xx-B110 | Digital combi

M8 connectors M12 connectors
Signal
24 V DC
Filter 3.0 ms, Imax = 0.5 A
IL2301-B110
IP67 Coupler Box with EtherCAT interface
IL2302-B110
IP67 Coupler Box with EtherCAT interface


FM33xx | Fieldbus Modules

FM33xx | Fieldbus Modules

EtherCAT
Temperature measurement
Thermocouple
FM33xx-B110


Motion components for use on the machine (IP67)

AMP8000

AMP8000

Motor length
1 2 3 4
Flange code
F3 (72 mm) AMP8031
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8032
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8033
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8041
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8042
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8043
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8051
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8052
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8053
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8054
M0 = 11.8 Nm, nn = 2000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AMP8500

AMP8500

Motor length
1 2 3
Flange code
F3 (72 mm) AMP8531
M0 = 1.36…1.38 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8532
M0 = 2.35…2.37 Nm, nn = 3000…9000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8533
M0 = 3.10…3.15 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F4 (87 mm) AMP8541
M0 = 2.35…2.40 Nm, nn = 3000…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8542
M0 = 3.84…4.10 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8543
M0 = 4.70…5.40 Nm, nn = 2500…7000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
F5 (104 mm) AMP8551
M0 = 4.40…4.60 Nm, nn = 2500…8000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8552
M0 = 5.60…7.60 Nm, nn = 2000…7300 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AMP8553
M0 = 9.60…10.20 Nm, nn = 2000…4000 min-1, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion


AMI8100

AMI8100

Motor length
1 2 3
Flange code
F2 (58 mm) AMI8121
M0 = 0.50 Nm, nn = 3000…6000 min-1
AMI8122
M0 = 0.78 Nm, nn = 2000…4500 min-1
AMI8123
M0 = 1.00 Nm, nn = 3000 min-1
F3 (72 mm) AMI8131
M0 = 1.20 Nm, nn = 1800 min-1
AMI8132
M0 = 2.18 Nm, nn = 1000 min-1
AMI8133
M0 = 2.85 Nm, nn = 800 min-1


Motion components for the control cabinet (IP20)

AX8000

AX8000

Function
Power supply module AX8620
20 A DC
AX8640
40 A DC
DC power supply module AX8600
50 A DC, for supply voltage 24…680 V DC
Axis modules AX8108
single-axis module 8 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8118
single-axis module 18 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8128 New
single-axis module 28 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8206
dual-axis module 2 x 6 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
Combined power supply and axis modules AX8525
combined power supply and axis module 25 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
AX8540
combined power supply and axis module 40 A, feedback: OCT, multi-feedback interface, TwinSAFE Logic, TwinSAFE: STO/SS1, Safe Motion
Option modules AX8810
capacitor module
AX8820 New
universal regenerative unit
AX8831
coupling module, 1-channel
AX8832
coupling module, 2 channel


AX5000

AX5000

Number of axis
1 2
Function
Servo drives AX5101
100…480 V AC, 1.5 A
AX5103
100…480 V AC, 3 A
AX5106
100…480 V AC, 6 A
AX5112
100…480 V AC, 12 A
AX5201
100…480 V AC, 2 x 1.5 A
AX5203
100…480 V AC, 2 x 3 A
AX5206
100…480 V AC, 2 x 6 A
AX5118
100…480 V AC, 18 A
AX5125
100…480 V AC, 25 A
AX5140
100…480 V AC, 40 A
AX5160
3 x 400…480 V AC, 60 A
AX5172
3 x 400…480 V AC, 72 A
AX5190
3 x 400…480 V AC, 90 A
AX5191
3 x 400…480 V AC, 110 A
AX5192
3 x 400…480 V AC, 143 A
AX5193
3 x 400…480 V AC, 170 A
Encoder option cards AX5701
EnDat 2.1, Hiperface, BiSS B, SinCos 1 VPP
AX5721
1 x EnDat 2.2, BiSS C
AX5702
EnDat 2.1, Hiperface, BiSS B, SinCos 1 VPP
AX5722
2 x EnDat 2.2, BiSS C
TwinSAFE safe drive technology AX5801
drive-integrated safety functions: STO, SS1
AX5805
drive-integrated safety functions: Safe Motion, for AX5x01 to AX5140
AX5806
drive-integrated safety functions: Safe Motion, for AX5160 to AX5193
Option modules AX8820 New
universal regenerative unit


Automation

Engineering

Engineering

Operating system Engineering/Runtime TwinCAT 3 level
TwinCAT 3 EtherCAT Simulation TE1111
Windows 7, Windows 10 Engineering


Functions | Connectivity

Functions | Connectivity

Operating system Engineering/Runtime TwinCAT 3 level Min. TwinCAT level
TwinCAT 3 EtherCAT Redundancy 250 TF6220
Windows 7, Windows 10, Windows CE, TwinCAT/BSD Runtime 40…94
TwinCAT 3 EtherCAT External Sync TF6225
Windows 7, Windows 10, Windows CE Runtime 20…94
TwinCAT EtherCAT Redundancy TS622x
Windows 7, Windows 10, Windows CE Runtime TX1100


EtherCAT development products

ELxxxx, ETxxxx, FBxxxx | Hardware

ELxxxx, ETxxxx, FBxxxx | Hardware

EtherCAT technology
EtherCAT EtherCAT P EtherCAT G
Evaluation kit EL9820
ASICs ET1100
Multi-channel probe ET2000
Piggyback controller board FB1111
FB1311
FB1400
FB1450


ETxxxx | Software

ETxxxx | Software

Master/Slave functionality
Master Slave
EtherCAT IP core ET1810, ET1811
ET1815, ET1816
EtherCAT configurator ET9000
Master Sample Code ET9200
Slave Stack Code ET9300
Conformance Test Tool ET9403
ET9400
ET9402