DetachFixClose

Dec 12, 2016

SPS IPC Drives | Performance leap for Embedded PCs

With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670 industrial servers from Beckhoff, can now also be implemented in a DIN rail-mounted controller.

More about this video

Performance leap for Embedded PCs: 12 processor cores on DIN rail

With the new CX2000 series Embedded PCs, Beckhoff offers many-core processing power in a DIN rail-mountable format. This new performance class leverages Intel® Xeon® D processors with 4, 8 and 12 CPU cores, enabling extremely powerful controllers in an exceptionally compact design. This new dimension of performance, which has already been demonstrated in the C6670 industrial servers from Beckhoff, can now also be implemented in a DIN rail-mounted controller.

CX20x2 | Intel® Xeon® D

CX20x2 | Intel® Xeon® D

The Embedded PC series that features server processing power and Intel® Xeon® D processors offers up to 12 CPU cores on the DIN rail.

CX2072 | Basic CPU module

CX2072 | Basic CPU module

The CX2072 has an Intel® Xeon® CPU with a clock rate of 2.1 GHz (12 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2042 | Basic CPU module

CX2042 | Basic CPU module

The CX2042 has an Intel® Xeon® CPU with a clock rate of 2.2 GHz (4 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.

CX2062 | Basic CPU module

CX2062 | Basic CPU module

The CX2062 has an Intel® Xeon® CPU with a clock rate of 2.0 GHz (8 cores). A fan with ball bearings and speed monitoring is integrated into the basic CPU module. In addition to the CPU, the basic module also contains the main memory with a size of 8 GB RAM, optionally available with up to 64 GB. The controller boots from a CFast flash memory card where both the operating system as well as user programs and data are stored.