DetachFixClose

Nov 15, 2023

Powerful Industrial PCs for high-intensity computing applications

This video showcases the innovations from Beckhoff’s IPC world. It highlights the C6040/43 series, powerful graphics cards, TwinCAT Core Boost and and even a use case featuring machine learning and IPC hardware.

More about this video

TwinCAT Core Boost

TwinCAT Core Boost

Enormous leap in performance thanks to processor cores in turbo mode - TwinCAT Core Boost for greater computing performance in real time

Machine Learning

Machine Learning

Beckhoff offers a machine learning (ML) solution that is seamlessly integrated into TwinCAT 3.

C6043 | Ultra-compact Industrial PC

C6043 | Ultra-compact Industrial PC

The C6043 extends the series of ultra-compact industrial PCs to include a high-performance device with a built-in slot for powerful graphics cards. With the latest Intel® Core™ processors and highly parallelizing NVIDIA graphics processors, the PC becomes the perfect central control unit for ultra-sophisticated applications. These include applications with high demands on 3D graphics or deeply integrated Vision and AI program blocks with minimal cycle times. The Beckhoff TwinCAT 3 control software is capable of mapping this as a fully integrated solution – without any additional software or interfaces. With the additional freely assignable PCIe compact module slot, the C6043 can be flexibly expanded with supplementary functions.

C6040 | Ultra-compact Industrial PC

C6040 | Ultra-compact Industrial PC

The addition of the even more powerful C6040-0090 to the ultra-compact C60xx Industrial PC series from Beckhoff is opening up a whole new world of possibilities for users.